19.10.2024 6:20:54 AM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
7MF8023-1DY14-1AC4
Product
Imagen similar
SITRANS P300 pressure transmitters for relative and absolute pressure, single-chamber measuring housing, rating plate inscription in English 4 ... 20 mA/HART Measuring cell filling: Silicone oil, Measuring cell cleaning: Standard Max. span: 16 bar g (232 psi g) Version for diaphragm seal. Note: Please add the delivery time of the remote seal! Process connection: female thread 1/2-14 npt Non-wetted parts materials: Stainless steel, deep-drawn and electrolytically polished Standard version Without explosion protection Electric connect./cable entry: Screwed gland M20x1.5 (stainless steel) With display and keys, lid with plastics (Makrolon) pane (setting on HART devices: mA, on Profibus devices: pressure units)
List Price Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 7MF8023-1DY14-1AC4
Descripción de producto SITRANS P300 pressure transmitters for relative and absolute pressure, single-chamber measuring housing, rating plate inscription in English 4 ... 20 mA/HART Measuring cell filling: Silicone oil, Measuring cell cleaning: Standard Max. span: 16 bar g (232 psi g) Version for diaphragm seal. Note: Please add the delivery time of the remote seal! Process connection: female thread 1/2-14 npt Non-wetted parts materials: Stainless steel, deep-drawn and electrolytically polished Standard version Without explosion protection Electric connect./cable entry: Screwed gland M20x1.5 (stainless steel) With display and keys, lid with plastics (Makrolon) pane (setting on HART devices: mA, on Profibus devices: pressure units)
Familia de producto SITRANS P300
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 8P4 / 8P4
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación ECCN : EAR99 / AL : N
Plazo de entrega estándar ex-works (Días útiles) 40 Día/Días
Peso neto (kg) 0,966 Kg
Unidad de tamaño de paquete de medida Not available
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN Not available
UPC Not available
Commodity code 90262020
LKZ_FDB/ CatalogID FI01-1
Grupo de productos 4778
Group Code R3P0
País de origen Francia
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 20.07.2017
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor. Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
Número SCIP
Clasificaciones
 
Version Clasificación
eClass 1200 27-20-06-14
eClass 1400 27-20-06-14
eClass 600 27-20-06-14
eClass 710 27-20-06-14
eClass 800 27-20-06-14
eClass 900 27-20-06-14
eClass 910 27-20-06-14
ETIM 700 EC002990
ETIM 800 EC002990
ETIM 900 EC002990
UNSPSC 1500 32-15-17-03
|
Compre producto
Cantidad 1 Piece
Puede también añadir opciones al producto
;