29.06.2024 5:35:50 PM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
7ML5050-0CA22-1DA0
Product
SITRANS LUT400 Series Ultrasonic level controller: continuous, non-contact, 60 m (197 ft) range. Monitors level, volume, and volume flow in liquids, slurries, and solids. With high accuracy volume flow and built in data logging. - Model: SITRANS LUT440 - High accuracy Open Channel Monitor Enclosure Display Options: With display Input Voltage: 10 to 32 V DC Cable Inlet: 3 cable inlets, 3 M20 plastic cable glands supplied Number of measurement points: Single point system (includes one transducer input,one mA output and one external temperature sensor input) Communications & I/O: HART, 2 discrete inputs, 3 relays Approvals: Ordinary Locations/General Purpose (Non-Ex), CE, UKCA, FM, CCSAUS, UL, RCM, EAC, KC -
List Price Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 7ML5050-0CA22-1DA0
Descripción de producto SITRANS LUT400 Series Ultrasonic level controller: continuous, non-contact, 60 m (197 ft) range. Monitors level, volume, and volume flow in liquids, slurries, and solids. With high accuracy volume flow and built in data logging. - Model: SITRANS LUT440 - High accuracy Open Channel Monitor Enclosure Display Options: With display Input Voltage: 10 to 32 V DC Cable Inlet: 3 cable inlets, 3 M20 plastic cable glands supplied Number of measurement points: Single point system (includes one transducer input,one mA output and one external temperature sensor input) Communications & I/O: HART, 2 discrete inputs, 3 relays Approvals: Ordinary Locations/General Purpose (Non-Ex), CE, UKCA, FM, CCSAUS, UL, RCM, EAC, KC -
Familia de producto Serie SITRANS LUT400
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 8L1 / 8L1
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación ECCN : EAR99 / AL : N
Plazo de entrega estándar ex-works (Días útiles) 16 Día/Días
Peso neto (kg) 3,000 Kg
Unidad de tamaño de paquete de medida Not available
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN Not available
UPC Not available
Commodity code 90261029
LKZ_FDB/ CatalogID FI01-4
Grupo de productos 4719
Group Code R3P0
País de origen Canada
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 10.01.2003
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor. Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-20-05-17
eClass 14 27-20-05-17
eClass 9 27-20-05-17
eClass 9.1 27-20-05-17
|
Compre producto
Cantidad 1 Piece
Puede también añadir opciones al producto
;