27.06.2024 6:51:09 PM
Product Catalog
  • Product Catalog
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimice
7ML5630-0AE00-0HA0
Product
Imagen similar
Pointek CLS200 RF Capacitance point level switch, rod design. Detects level and interface in liquids, solids, slurries, and foam. Adjustable, 5.5 m (18.04 ft), insertion, adaptable sensitivity, with the ability to tune out build-up on probe. Process Connection: Threaded, 316L (1.4404) stainless steel 3/4" NPT ((Taper), ANSI/ASME B1.20.1) Probe length: (length from flange face) (threaded lengths include process thread) Extended Rod, 750mm (29.53") Thermal Isolator: Without thermal isolator Wetted Seals: FKM Probe Material: 316L Stainless Steel with PPS probe body Approvals: General Purpose CSA, FM Enclosure and Lid: Aluminum epoxy coated 2x 1/2" NPT via adaptor- cable inlet,IP65 .
List Price Mostrar precios
Precio de cliente Mostrar precios
Service & Support (Manuals, Certificates, FAQs...) Download
Producto
Número de artículo (número de mercado) 7ML5630-0AE00-0HA0
Descripción de producto Pointek CLS200 RF Capacitance point level switch, rod design. Detects level and interface in liquids, solids, slurries, and foam. Adjustable, 5.5 m (18.04 ft), insertion, adaptable sensitivity, with the ability to tune out build-up on probe. Process Connection: Threaded, 316L (1.4404) stainless steel 3/4" NPT ((Taper), ANSI/ASME B1.20.1) Probe length: (length from flange face) (threaded lengths include process thread) Extended Rod, 750mm (29.53") Thermal Isolator: Without thermal isolator Wetted Seals: FKM Probe Material: 316L Stainless Steel with PPS probe body Approvals: General Purpose CSA, FM Enclosure and Lid: Aluminum epoxy coated 2x 1/2" NPT via adaptor- cable inlet,IP65 .
Familia de producto Pointek CLS200 - Versión estándar
Ciclo de vida del producto (PLM) PM300:Producto activo
Datos de precio
Region Specific PriceGroup / Grupo de precios de Casa Matriz y local 8L3 / 8L3
List Price Mostrar precios
Precio de cliente Mostrar precios
Recargo del metal Ninguno
Factor del metal Ninguno
Información de entrega
Regulaciones de control de exportación ECCN : EAR99 / AL : N
Plazo de entrega estándar ex-works (Días útiles) 10 Día/Días
Peso neto (kg) 0,500 Kg
Unidad de tamaño de paquete de medida Not available
Unidad de medida 1 Piece
Cantidad por paquete 1
Información adicional del producto
EAN Not available
UPC Not available
Commodity code 90318020
LKZ_FDB/ CatalogID FI01-4
Grupo de productos 4717
Group Code R3P0
País de origen Alemania
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 20.07.2017
Clase de producto C: productos manufacturados producidos a pedido, que no pueden ser reutilizado o re-utilised o devolverse contra crédito.
Obligation Category for taking back electrical and electronic equipment after use
REACH Art. 33 Duty to inform according to the current list of candidates
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor. Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
Número SCIP
Clasificaciones
 
Version Clasificación
eClass 12 27-20-05-03
eClass 14 27-20-05-03
eClass 6 27-20-05-03
eClass 7.1 27-20-05-03
eClass 8 27-20-05-03
eClass 9 27-20-05-03
eClass 9.1 27-20-05-03
ETIM 8 EC002993
ETIM 9 EC002993
|
Compre producto
Cantidad 1 Piece
Puede también añadir opciones al producto
;