ENG_588910.XML
A Quick Installation Guide is supplied in hard copy form in English and Turkish with every SINAMICS S210.
Identification link according to IEC 61406 for SINAMICS S210 (6SL5...)
The ID link contains the article and serial number of the product. As a QR code, it replaces the previous data matrix code on the nameplate and takes you with the URL directly to a product information page on the internet with access to the technical documentation, data sheet, certificates, FAQs, product notifications, and catalogs. Paper package inserts become superfluous since the information is available electronically directly via the QR code, even years later. In this way, we are making a valuable contribution to the preservation of our environment. You don't need an additional app. Simply scan the QR code with your smartphone or tablet. According to IEC 61406, the QR code of an ID link is marked with a frame and a triangle at the bottom right.
With their globally unique identifiers, Siemens products are ready for Industry 4.0.
The ID serves as a connection to the administration shell with which modules of the digital twin can be provided.
Further documentation, such as the operating instructions, is available free on the internet at:
www.siemens.com/sinamics-s210/documentation
Detailed information on the SINAMICS S210 drive system, including the latest technical documentation (brochures, tutorials, dimensional drawings, certificates, manuals and operating instructions), is available on the internet at:
www.siemens.com/sinamics-s210
and is also available via the Siemens Product Configurator on the internet.
The Siemens Product Configurator can be found in SiePortal at the following address:
www.siemens.com/sinamics-s210/configuration