40/40D-LB-632AFY7 - The SharpEye 40/40D-LB is an ultra-fast UV/IR flame detector, which is able to detect in under 20 msec and features a unique dual sensor with selectable UV and IR channels that can be used separately or combined.
Todo sobre 40/40D-LB-632AFY7 - The SharpEye 40/40D-LB is an ultra-fast UV/IR flame detector, which is able to detect in under 20 msec and features a unique dual sensor with selectable UV and IR channels that can be used separately or combined.