SIMATIC IPC277E 9" Multitouch, 2x 10/100/1000 MBit/s, Ethernet RJ45, 1x display-port graphic, 1x USB 3.0; 2x USB 2.0, 1x seriell (COM 1), CFAST-Slot, 24 V DC power supply, Celeron N2807 (2C/2T), 4 GB with NVRAM, 240GB SSD, Customer-specific version
Número de artículo (número de mercado) |
6AV7225-6MA00-0VS0 |
Descripción de producto |
SIMATIC IPC277E 9" Multitouch, 2x 10/100/1000 MBit/s, Ethernet RJ45, 1x display-port graphic, 1x USB 3.0; 2x USB 2.0, 1x seriell (COM 1), CFAST-Slot, 24 V DC power supply, Celeron N2807 (2C/2T), 4 GB with NVRAM, 240GB SSD, Customer-specific version
|
Familia de producto |
Sinopsis de datos de pedido |
Ciclo de vida del producto (PLM) |
PM300:Producto activo |
Fecha efectiva de PLM |
Eliminación de producto desde: 0 |
Grupo de precios / Grupo de precios de Casa Matriz y local |
3X0 / 2CP |
Precio de lista |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Factor del metal |
Ninguno |
Regulaciones de control de exportación |
AL : N / ECCN : 5A992 |
Plazo de entrega estándar ex-works (Días útiles) |
15 Día/Días |
Peso neto (kg) |
6,000 Kg |
Dimensión de empaquetado |
36,20 x 41,30 x 18,40 |
Unidad de tamaño de paquete de medida |
CM |
Unidad de medida |
1 pieza |
Cantidad por paquete |
1 |
EAN |
4047622592106 |
UPC |
No disponible |
Commodity code |
84714100 |
LKZ_FDB/ CatalogID |
ST80XY |
Grupo de productos |
4296 |
Group Code |
R141 |
País de origen |
Alemania |
Compliance with the substance restrictions according to RoHS directive |
Conforme con RoHS desde: 05/04/18 |
Clase de producto |
D: productos hechos para el pedido/especificaciones de cliente que requieren servicios de ingeniería, que no pueden ser reutilizados o utilizaron (diseño al cliente) |
Categoría obligatoria de devolución del equipamiento eléctrico y electrónico tras su uso |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
lblREACHCode0236
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead titanium trioxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Diboron trioxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
|
Versión
|
Clasificación
|
eClass |
12 |
19-20-01-03 |
eClass |
6 |
27-24-23-01 |
eClass |
7.1 |
27-24-23-01 |
eClass |
8 |
27-24-23-01 |
eClass |
9 |
19-20-01-03 |
eClass |
9.1 |
19-20-01-03 |
ETIM |
7 |
EC001414 |
ETIM |
8 |
EC001414 |
ETIM |
9 |
EC001414 |
IDEA |
4 |
6607 |
UNSPSC |
15 |
43-21-15-06 |
|
|
|
|