SIMATIC HMI TP700 Comfort Comfort Panel, Windows CE 6.0 (soporte técnico de Microsoft ajustado incl. actualizaciones de seguridad) mando táctil, Pantalla TFT widescreen de 7", con Express Design personalizado Base: 6AV2124-0GC01-0AX0
Número de artículo (número de mercado) |
6AV2124-5GC00-2YD0 |
Descripción de Producto |
SIMATIC HMI TP700 Comfort Comfort Panel, Windows CE 6.0 (soporte técnico de Microsoft ajustado incl. actualizaciones de seguridad) mando táctil, Pantalla TFT widescreen de 7", con Express Design personalizado Base: 6AV2124-0GC01-0AX0
|
Familia de producto |
No disponible |
Ciclo de Vida de Producto (PLM) |
PM300:Producto activo |
Region Specific PriceGroup / Grupo de Precio de Oficina Central |
239 / 239 |
Precio de Lista |
Mostrar precios
|
Precio de cliente |
Mostrar precios
|
Factor de Metal |
Ninguno |
Exportar Regulaciones de Control |
ECCN : 5D992 / AL : N |
Tiempo de Fabricacion |
15 Día/Días |
Peso Neto (kg) |
1.540 Kg |
Dimensión de Empaque |
17.20 x 28.20 x 8.80 |
Unidad de tamaño de paquete de medida |
CM |
Unidad para Cantidad |
1 pieza |
Cantidades de Empaque |
1 |
EAN |
4047623407560 |
UPC |
No disponible |
Commodity code |
85371098 |
LKZ_FDB/ IDCatálogo |
ST80XX |
Grupo de Producto |
3420 |
Group Code |
R141 |
País de origen |
Alemania |
Fecha de conformidad con Restricción de Sustancias Peligrosas |
De conformidad con Restricción de Sustancias Peligrosas desde: 19.08.2016 |
Clase de producto |
D: productos hechos para el pedido/especificaciones de cliente que requieren servicios de ingeniería, que no pueden ser reutilizados o utilizaron (diseño al cliente) |
Categoría Obligatoria para recibir devoluciones de equipo eléctrico y electrónico después de su uso |
Sí |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Boric acid
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
Número SCIP |
|
|
No disponible |
|
|
|