- Technique d'entraînement
- Automatisation
- Energy (énergie)
- Building Technologies
- Building automation systems
- Desigo
- Synco System
- Standard controllers
- Communicating HVAC controllers
- Software and central communication units
- For web and remote operation via KNX: OZW77..
- Standard systems main components
- RDD810KN/NF - Touch screen room thermostat with KNX communications, for heating application (for China frames)
- RDD810KN - Flush mount touch screen KNX room thermostat for heating (SPDT) with 2x universal input, fit for both round and square conduit boxes
- RDF600KN - Flush mount KNX room thermostat for 2-/4-pipe FCU with on/off output and 2x universal input, fit for both round and square conduit boxes
- RDG200KN - KNX communicating room thermostat. Outputs modulating (PWM / 3-pos.) or on/off. Fan coil (3-speed / DC fan), universal applications
- RMK770-1 - Boiler sequence controller
- RMH760B-1 - Heating controller
- RMS705B-1 - Switching and monitoring device
- RMB795B-1 - Central control unit for room controllers and room thermostats
- GDB181.1E/KN - VAV compact controller KNX, AC 24 V, 5 Nm, 150 s, 300 Pa
- RDF8..Flush Mount - Flush mount touch screen room thermostat for 2-/4-pipe FCU with on/off outputs, 2x universal input and electrical heater application, fit for both round and square conduit boxes
- OZW772.. - Web server for Synco devices
- RDG260KN - KNX communicating room thermostat. Outputs modulating (DC) or on/off. Fan coil (3-speed / DC fan) or universal applications
- GLB181.1E/KN - VAV compact controller KNX, AC 24 V, 10 Nm, 150 s, 300 Pa
- RDF8..KNX Flush Mount - Flush mount touch screen KNX room thermostat for 2-/4-pipe FCU with on/off outputs, 2x universal input and electrical heater application, fit for both round and square conduit boxes
- QMX3.P30 - Room sensor KNX for temperature, white
- RDF880KN/NF - Touch Screen Flush-mount Room Thermostats with KNX Communications
- RDF870KN - Flush mount touch KNX PM2.5 & CO2 & Ventilation Controls with on/off or ECM fans selectable and 2x DC 0-10 V input, fit for both round and square conduit boxes
- QAW740 - Room unit with KNX bus
- QMX3.P70 - Room sensor KNX for temperature, humidity, CO2, white
- AQR253.. - Front modules for base module
- AQR2570.. - Base module with KNX for temperature and humidity measurement
- AQR2576.. - Base modules with KNX for CO2 measurement
- OZW772.. - Web server for Synco devices
- Operating‚ service and alarm software for HVAC plants: ACS790
- Room automation
- Software, web server and system devices
- Building X
- IoT solutions
- HVAC products
- Fire Safety
- KNX Building Control
- Cloud solutions
- Security
- Fire safety (UL)
- Appareillage de commutation basse tension
- Secteurs de marché
- Services
- Logiciel
- ... et tout ce dont vous avez aussi besoin
| |
Standard systems main components
|
|
|