12.01.2025 12:16:11 AM
Catalogue de produits
  • Catalogue de produits
  • eCl@ss 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Réduire
  • Building Technologies
    • HVAC products
      • OEM products
        • Heating and cooling
          • Heat transfer units
            • Sensors
              • QAP1030/UFH - Cable temperature sensor PVC 4 m, NTC 3k
              • QLS60 - Solar sensor
              • QVE1900 - Flow switch for use in hydraulic systems, PN10, DN32...200
              • QAD2.. - Strap-on temperature sensor
              • QVE1901 - Flow switch for use in hydraulic systems, PN25, DN20...200
              • QAE21.. - Immersion temperature sensor, passive
              • QAC31.. - Outside temperature sensor active
              • QBE2104-P10U - Pressure sensor for refrigerants (4…20 mA) -1…9 bar
              • QAA2010 - Room temperature sensor Pt100
              • QBE2103-P10 - Pressure sensor for neutral and slightly aggressive liquids and gases (4…20 mA) 0…10 bar
              • QBE2104-P25U - Pressure sensor for refrigerants (4…20 mA) -1…24 bar
              • QAE26.9.. - Immersion temperature sensur ø 4 mm with cable and fitting
              • QAA2012 - Room temperature sensor Pt1000
              • QBE2104-P30U - Pressure sensor for refrigerants (4…20 mA) -1…29 bar
              • QAP21.3 - Cable temperature sensor silicone 1.5 m, LG-Ni1000
              • QAA2030 - Room temperature sensor NTC10k
              • QBE2103-P25 - Pressure sensor for neutral and slightly aggressive liquids and gases (4…20 mA) 0…25 bar
              • QBE2104-P60U - Pressure sensor for refrigerants (4…20 mA) -1…59 bar
              • QAP2010.150 - Cable temperature sensor silicone 1.5 m, Pt100
              • QBE2103-P60 - Pressure sensor for neutral and slightly aggressive liquids and gases (4…20 mA) 0…60 bar
              • QAP2012.150 - Cable temperature sensor silicone 1.5 m, Pt1000
              • QAP1030.200 - Cable temperature sensor PVC 2 m, NTC 10k
              • QAE16..010 - Immersion temperature sensor
    • Cloud solutions
  • Logiciel

QAP2010.150 - Cable temperature sensor silicone 1.5 m, Pt100

Spice Selection Filters
En savoir plus QAP2010.150 - Cable temperature sensor silicone 1.5 m, Pt100
This kind of information is not available for this product.
;