- Drive technology
- Automation technology
- Energy
- Building Technologies
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
Bibliothèque d'analyse de gaz
|
Product No. / Product Description
|
Listprice / Your price
|
|
|
|
LOGO! DM8 24 expansion module, PS/I/O: 24V/24V/trans., 4 DI/4 DO for LOGO! 8
|
|
|
|
|
|
|
LOGO! DM16 24 expansion module, PS/I/O: 24 V DC/24 V DC/trans., 8 DI/8 DO, 4 MW for LOGO! 8
|
|
|
|
|
|
|
LOGO! DM8 230R expansion module, PS/I/O: 230V/230V/relay, 2 MW, 4 DI/4 DO for LOGO! 8
|
|
|
|
|
|
|
LOGO! DM16 230R expansion module, PS/I/O: 230V/230V/relay, 4 MW, 8 DI/8 DO for LOGO! 8
|
|
|
|
|
|
|
LOGO! DM8 24R expansion module, PS/I/O: 24V/24V/relay, 2 MW 4 DI/4 DO, AC/DC/NPN input for LOGO! 8
|
|
|
|
|
|
|
LOGO! AM2 expansion module, PS/: 12/24 V DC, 2 AI, 0-10 V or 0/4-20 mA for LOGO! 8
|
|
|
|
|
|
|
LOGO! DM8 12/24R expansion module, PS/I/O: 12, 24V/12V/24V/relay, 2 MW, 4 DI/4 DO for LOGO! 8
|
|
|
|
|
|
|
LOGO! AM2 RTD expansion module, PS: 12/24 V DC, 2AI-50...+200°/C Pt100/1000 for LOGO! 8
|
|
|
|
|
|
|
LOGO! AM2 AQ expansion module, PS: 24 V DC, 2 AO, 0-10 V, 0/4-20 mA for LOGO! 8
|
|
|
|
|
|
|
LOGO! DM16 24R expansion module, PS/I/O: 24 V DC/24 V DC/relay, 8 DI/8 DO, 4 MW for LOGO! 8
|
|
|
|
|
|
|
|
|