interruttore 400 V a 4 poli 125A
Numero Articolo (MFN) |
5TE2814-0 |
Descrizione |
interruttore 400 V a 4 poli 125A
|
Famiglia Prodotto |
Non disponibile |
Product Lifecycle (PLM) |
PM300:Active Product |
Codice sconto / Gruppo sconti Headquarter |
5ED / 1BK |
Prezzo di listino |
Mostra Prezzi
|
Prezzo unitario / Nuovo prezzo unitario |
Mostra Prezzi
|
Metal Factor |
L-P----- |
Disposizioni di controllo Esportazioni |
ECCN : N / AL : N |
Tempo minimo di produzione |
3 Giorno / Giorni |
Peso netto |
0,943 Kg |
Dimensioni dell'imballo |
92,00 x 112,00 x 82,00 |
Package size unit of measure |
MM |
Unità Quantità |
1 Pezzo |
Quantità imballo |
1 |
EAN |
4001869304977 |
UPC |
Non disponibile |
Codice doganale |
85362090 |
LKZ_FDB/ CatalogID |
LV10.1 |
Gruppo prodotti |
5520 |
Group Code |
P310 |
Paese d'origine |
Turchia |
Conforme alla direttiva RoHS. |
Conforme a RoHS da: 01.01.06 |
Product class |
B: Limite. Riutilizzabile a medio termine |
Categoria d'obbligo per ritirare l'equipaggiamento elettrico ed elettronico dopo l'uso |
Sì |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Tris(4-nonylphenyl, branched and linear) phosphite (TNPP) with greater than or equal to 0.1% w/w of 4-nonylphenol, branched and linear (4-NP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Non disponibile |
|
|
|