****spare part**** SIMOTICS GP only EX and PM version! low-voltage motor, squirrel-cage rotor, IP55 2-pole *size 132S* temperature class 155(F) IE1 * aluminum enclosure Purchase of this product is exclusively governed by the Innomotics T&Cs located at https://www.innomotics.com/ terms-and-conditions 3 AC 50 Hz 400 VD/690 VY * 5.5 kW 3 AC 60 Hz 460 VD * 6.3 kW IMB5, IM V1 without canopy IMV3, flange: FF265 (A 300)
備考
本製品の販売は終了しました
後継品:https://support.industry.siemens.com/cs/document/73190356/iec-standardmotoren-pr
ご不明な点がございましたらお問い合わせください。
型式 |
1LA7130-2AA61 |
製品説明 |
****spare part**** SIMOTICS GP only EX and PM version! low-voltage motor, squirrel-cage rotor, IP55 2-pole *size 132S* temperature class 155(F) IE1 * aluminum enclosure Purchase of this product is exclusively governed by the Innomotics T&Cs located at https://www.innomotics.com/ terms-and-conditions 3 AC 50 Hz 400 VD/690 VY * 5.5 kW 3 AC 60 Hz 460 VD * 6.3 kW IMB5, IM V1 without canopy IMV3, flange: FF265 (A 300)
|
プロダクトファミリー |
データなし |
プロダクトライフサイクル(PLM) |
PM490:プロダクトディスコンティニュー(カスタマーサービス部での取り扱い) |
PLM発効日 |
プロダクトライフサイクル(PLM)開始日:2023.12.31 |
備考 |
本製品の販売は終了しました
後継品:https://support.industry.siemens.com/cs/document/73190356/iec-standardmotoren-pr
ご不明な点がございましたらお問い合わせください。
|
RG Price Group / HQ Price Group |
$G / 6ZL |
標準価格(単価) |
価格を表示
|
仕切価格(単価) |
価格を表示
|
メタルファクター |
N-W----- |
輸出管理規制 |
ECCN : N / AL : N |
標準出荷リードタイム(別途輸送日数が加算されます) |
お問い合わせください |
正味重量 (kg) |
39.000 Kg |
パッケージサイズの単位 |
データなし |
入り数 |
1 個 |
パッケージ数量 |
1 |
EAN |
データなし |
UPC |
データなし |
Commodity Code |
データなし |
LKZ_FDB/ カタログID |
D81.1-2/IEC |
Product Group |
2250 |
Group Code |
P113 |
Country of origin |
Czech Republic |
RoHS指令に応じた物質規制への準拠 |
開始日: 2019.07.22 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilised or be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
はい |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP番号 |
|
|
データなし |
|
|
|