SiePortal

Het geïntegreerde platform voor uw productselectie, bestellingen en support

SiePortal
Zoeken in

Productcatalogus
  • Productcatalogus
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Verbergen
5SV3644-6BA
Product
Image similar
aardlekschakelaar, 4-polig, type A, In: 40 A, 300 mA, Un AC: 400 V België
Lijstprijs Toon de prijzen
Netto eenheidsprijs Toon de prijzen
Additional Services
Gegevensblad in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Link naar Siemens Industry Online Support
Artikel
Artikel Nummer (Market Facing Number) 5SV3644-6BA
Artikelomschrijving aardlekschakelaar, 4-polig, type A, In: 40 A, 300 mA, Un AC: 400 V België
Product family RCCBs
Productstatus PM300:Vrij beschikbaar en bestelbaar product
Price data
Kortingsgroep / Internationale productgroep I1B / 1AH
Lijstprijs Toon de prijzen
Netto eenheidsprijs Toon de prijzen
Metaalfactor L-A-----
Verzenden
Export coderingen AL : N / ECCN : N
Standaard Leveringstermijn - Af fabriek 5 Dag/Dagen
Netto gewicht (kg) 0,312 KG
Afmetingen verpakking 97,00 x 78,00 x 85,00
Afmetingseenheid MM
Verpakkingseenheid 1 Stuks
Verpakkingshoeveelheid 1
Additional Product Information
EAN 4001869500638
UPC Niet beschikbaar
Statistieknummer 85362010
Catalogus (LKZ) LV10.1
Fabrikaatgroep 5511
Group Code P310
Land van herkomst Duitsland
RoHS conformiteit datum RoHS compliant since: 01/01/14
Productklasse B: Terugnameplicht is beperkt. Gelieve contact op te nemen met uw Siemens aanspreekpartner.
Graad van verplichting om gebruikt elektrisch of elektronisch materiaal terug te nemen -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP nummer
Classificeringen
 
Versie Classificatie
eClass 12 27-14-22-01
eClass 14 27-14-22-01
eClass 6 27-14-22-01
eClass 7.1 27-14-22-01
eClass 8 27-14-22-01
eClass 9 27-14-22-01
eClass 9.1 27-14-22-01
ETIM 7 EC000003
ETIM 8 EC000003
ETIM 9 EC000003
UNSPSC 15 39-12-16-01
|
Het product aankopen
Hoeveelheid 1 Stuks
;