temperatuurbewakingsrelais PT100/1000, KTY83/84, NTC 3 voelers, 2 drempelwaarden digitaal instelbaar -58 °F tot 932 °F AC/DC 24 - 240 V 2 x 1 CO + 1 NO, breedte 45 mm schroefklemaansluiting !!!Uitlopend product!!! De voorkeursopvolger is 3RS2600-1BW30+3RS2900-1AW30
Artikelnummer |
3RS2041-1GW50 |
Artikelomschrijving |
temperatuurbewakingsrelais PT100/1000, KTY83/84, NTC 3 voelers, 2 drempelwaarden digitaal instelbaar -58 °F tot 932 °F AC/DC 24 - 240 V 2 x 1 CO + 1 NO, breedte 45 mm schroefklemaansluiting !!!Uitlopend product!!! De voorkeursopvolger is 3RS2600-1BW30+3RS2900-1AW30
|
Product family |
Niet beschikbaar |
Product Lifecycle (PLM) |
PM410:Start Support phase / Spare & Repare - Remainder support period |
PLM Effective Date |
Produkt gestrichen seit: 01-10-23 |
Productgroep / Internationale productgroep |
16A / 41H |
Lijstprijs |
Laat prijzen zien
|
Klantprijs |
Laat prijzen zien
|
Metaalfactor |
LAO----- |
Export coderingen |
ECCN : N / AL : N |
Levertijd |
20 Dag/Dagen |
Netto gewicht (kg) |
0,315 KG |
Verpakkings afmetingen |
53,00 x 111,50 x 105,00 |
Afmetingseenheid |
MM |
Verpakkingseenheid |
1 Stuks |
Verpakkingshoeveelheid |
1 |
EAN |
4011209565685 |
UPC |
754554871257 |
Statistieknummer |
85364900 |
LKZ |
CC-IC10 |
Fabrikaatgroep |
5882 |
Group Code |
R711 |
Land van herkomst |
Duitsland |
RoHS conformiteit datum |
RoHS compliant since: 01-05-12 |
Productklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead titanium zirconium oxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dicyclohexyl phthalate (DCHP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
lblREACHCode0237
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Niet beschikbaar |
|
|
|