vermogensschakelaar 3VA6 UL frame 150 schakelvermogenklasse C 100 kA @ 480 V 3-polig, installatiebeveiliging ETU860, LSIG, In=150 A overbelastingsbeveiliging 100% rated Ir=60A...150A kortsluitbeveiliging Isd=0,6..10 x In, Ii=1,5..10 x In N-geleiderbeveiliging als optie met externe stroomtransformator, tot 160% aardsluitingbeveiliging Ig=0,2...1 x In, tg=0,05-0,8s zonder aansluiting
Artikelnummer |
3VA6115-7KQ31-2AA0 |
Artikelomschrijving |
vermogensschakelaar 3VA6 UL frame 150 schakelvermogenklasse C 100 kA @ 480 V 3-polig, installatiebeveiliging ETU860, LSIG, In=150 A overbelastingsbeveiliging 100% rated Ir=60A...150A kortsluitbeveiliging Isd=0,6..10 x In, Ii=1,5..10 x In N-geleiderbeveiliging als optie met externe stroomtransformator, tot 160% aardsluitingbeveiliging Ig=0,2...1 x In, tg=0,05-0,8s zonder aansluiting
|
Product family |
3VA Molded Case Circuit Breakers up to 2000 A, UL / IEC |
Product Lifecycle (PLM) |
PM300:Active Product |
Productgroep / Internationale productgroep |
15P / 1CB |
Lijstprijs |
Laat prijzen zien
|
Klantprijs |
Laat prijzen zien
|
Metaalfactor |
LOA----- |
Export coderingen |
AL : N / ECCN : 9N9999 |
Levertijd |
5 Dag/Dagen |
Netto gewicht (kg) |
2,300 KG |
Verpakkings afmetingen |
148,00 x 242,00 x 159,00 |
Afmetingseenheid |
MM |
Verpakkingseenheid |
1 Stuks |
Verpakkingshoeveelheid |
1 |
EAN |
4042948849163 |
UPC |
804766304668 |
Statistieknummer |
85362090 |
LKZ |
LV10 |
Fabrikaatgroep |
5383 |
Group Code |
P360 |
Land van herkomst |
Tsjechiƫ |
RoHS conformiteit datum |
RoHS compliant since: 01-01-16 |
Productklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Silicic acid, lead salt
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Versie
|
Classificatie
|
eClass |
12 |
27-37-04-09 |
eClass |
6 |
27-37-04-09 |
eClass |
7.1 |
27-37-04-09 |
eClass |
8 |
27-37-04-09 |
eClass |
9 |
27-37-04-09 |
eClass |
9.1 |
27-37-04-09 |
ETIM |
7 |
EC000228 |
ETIM |
8 |
EC000228 |
ETIM |
9 |
EC000228 |
IDEA |
4 |
4850 |
UNSPSC |
15 |
39-12-16-01 |
|
|
|
|