SiePortal

Het geïntegreerde platform voor uw productselectie, bestellingen en support

SiePortal
Zoeken in

Productcatalogus
  • Productcatalogus
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Verbergen
4RB8104-3EA10
Product
Image similar
vermogenscondensator PhaseCap Energy+ MKK 400V 10,4KVAR 3-fasig
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Gegevensblad in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Artikel
Artikelnummer 4RB8104-3EA10
Artikelomschrijving vermogenscondensator PhaseCap Energy+ MKK 400V 10,4KVAR 3-fasig
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Price data
Productgroep / Internationale productgroep IND / 1DD
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Metaalfactor None
Beschikbaarheidsresultaat
Export coderingen AL : N / ECCN : N
Levertijd Op aanvraag
Netto gewicht (kg) 0,900 KG
Verpakkings afmetingen 89,00 x 308,00 x 89,00
Afmetingseenheid MM
Verpakkingseenheid 1 Stuks
Verpakkingshoeveelheid 1
Minimale bestelhoeveelheid 18
Additional Product Information
EAN Niet beschikbaar
UPC Niet beschikbaar
Statistieknummer 85321000
LKZ LV10
Fabrikaatgroep 5870
Group Code P310
Land van herkomst India
RoHS conformiteit datum RoHS compliant since: 04-05-22
Productklasse B: limited or only medium-term re-useability
WEEE (2012/19/EU) Take-Back Obligation Ja
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2,3-trichloropropane

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classificeringen
 
Versie Classificatie
eClass 12 27-26-02-90
eClass 14 27-26-02-90
eClass 6 27-26-02-90
eClass 7.1 27-26-02-90
eClass 8 27-26-02-90
eClass 9 27-26-02-90
eClass 9.1 27-26-02-90
ETIM 7 EC001516
ETIM 8 EC001516
ETIM 9 EC001516
|
;