vermogenscondensator PhaseCap Energy+ MKK 440V 10,4KVAR 3-fasig
Artikelnummer |
4RB8104-3EE10 |
Artikelomschrijving |
vermogenscondensator PhaseCap Energy+ MKK 440V 10,4KVAR 3-fasig
|
Product family |
Power Capacitors |
Product Lifecycle (PLM) |
PM300:Active Product |
Productgroep / Internationale productgroep |
IND / 1DD |
Lijstprijs |
Laat prijzen zien
|
Klantprijs |
Laat prijzen zien
|
Metaalfactor |
None |
Export coderingen |
AL : N / ECCN : N |
Levertijd |
Op aanvraag |
Netto gewicht (kg) |
0,903 KG |
Verpakkings afmetingen |
99,00 x 285,00 x 99,00 |
Afmetingseenheid |
MM |
Verpakkingseenheid |
1 Stuks |
Verpakkingshoeveelheid |
1 |
Minimale bestelhoeveelheid |
12 |
EAN |
4047624338610 |
UPC |
Niet beschikbaar |
Statistieknummer |
85321000 |
LKZ |
LV10 |
Fabrikaatgroep |
5870 |
Group Code |
P310 |
Land van herkomst |
India |
RoHS conformiteit datum |
RoHS compliant since: 04-05-22 |
Productklasse |
B: limited or only medium-term re-useability |
WEEE (2012/19/EU) Take-Back Obligation |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2,3-trichloropropane
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Versie
|
Classificatie
|
eClass |
12 |
27-26-02-90 |
eClass |
14 |
27-26-02-90 |
eClass |
6 |
27-26-02-90 |
eClass |
7.1 |
27-26-02-90 |
eClass |
8 |
27-26-02-90 |
eClass |
9 |
27-26-02-90 |
eClass |
9.1 |
27-26-02-90 |
ETIM |
7 |
EC001516 |
ETIM |
8 |
EC001516 |
ETIM |
9 |
EC001516 |
|
|
|
|