*Spare part* SINAMICS G120P Power Module IP00 500-690 V 3 AC, 50/60 Hz, 400 A rated power: 355kW 6-pulse supply without power recovery Version without Control Unit without DC link Connection rail
Notes
This product is a sparepart product
Please contact Siemens
Artikelnummer |
6SL3310-1UG34-0AA0 |
Artikelomschrijving |
*Spare part* SINAMICS G120P Power Module IP00 500-690 V 3 AC, 50/60 Hz, 400 A rated power: 355kW 6-pulse supply without power recovery Version without Control Unit without DC link Connection rail
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
PLM Effective Date |
Produktabauslauf ab: 01-10-24 |
Notes |
This product is a sparepart product
Please contact Siemens
|
Productgroep / Internationale productgroep |
IND / 3S0 |
Lijstprijs |
Laat prijzen zien
|
Klantprijs |
Laat prijzen zien
|
Metaalfactor |
None |
Export coderingen |
AL : N / ECCN : N |
Levertijd |
Op aanvraag |
Netto gewicht (kg) |
141,000 KG |
Afmetingseenheid |
Niet beschikbaar |
Verpakkingseenheid |
1 Stuks |
Verpakkingshoeveelheid |
1 |
EAN |
Niet beschikbaar |
UPC |
Niet beschikbaar |
Statistieknummer |
85044086 |
LKZ |
D35.1LD |
Fabrikaatgroep |
4929 |
Group Code |
R2S7 |
Land van herkomst |
Duitsland |
RoHS conformiteit datum |
RoHS compliant since: 08-06-11 |
Productklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
WEEE (2012/19/EU) Take-Back Obligation |
Nee |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™)
covering any of its individual anti- and syn-isomers or any combination thereof
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Versie
|
Classificatie
|
eClass |
12 |
27-02-31-91 |
eClass |
14 |
27-02-31-91 |
eClass |
6 |
27-02-91-12 |
eClass |
7.1 |
27-02-91-12 |
eClass |
8 |
27-02-91-12 |
eClass |
9 |
27-02-31-91 |
eClass |
9.1 |
27-02-31-91 |
ETIM |
7 |
EC002025 |
ETIM |
8 |
EC002025 |
ETIM |
9 |
EC002025 |
|
|
|
|