SiePortal

Het geïntegreerde platform voor uw productselectie, bestellingen en support

SiePortal
Zoeken in

Productcatalogus
  • Productcatalogus
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Verbergen
A5E43372862
Product
Image similar
Thermal conductive foil 10 x for SIMATIC IPC327E/IPC377E
Notes
This product is a sparepart product
Please contact Siemens
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Gegevensblad in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Artikel
Artikelnummer A5E43372862
Artikelomschrijving Thermal conductive foil 10 x for SIMATIC IPC327E/IPC377E
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is a sparepart product
Please contact Siemens
Price data
Productgroep / Internationale productgroep IND / 208
Lijstprijs Laat prijzen zien
Klantprijs Laat prijzen zien
Metaalfactor None
Beschikbaarheidsresultaat
Export coderingen AL : N / ECCN : N
Levertijd 5 Dag/Dagen
Netto gewicht (kg) 0,004 KG
Verpakkings afmetingen 8,80 x 12,70 x 0,90
Afmetingseenheid CM
Verpakkingseenheid 1 Stuks
Verpakkingshoeveelheid 1
Additional Product Information
EAN Niet beschikbaar
UPC Niet beschikbaar
Statistieknummer 39191080
LKZ IC10
Fabrikaatgroep 4335
Group Code R133
Land van herkomst Duitsland
RoHS conformiteit datum RoHS compliance not available
Productklasse B: limited or only medium-term re-useability
WEEE (2012/19/EU) Take-Back Obligation Nee
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classificeringen
 
Versie Classificatie
eClass 12 19-20-01-92
eClass 6 19-20-92-90
eClass 7.1 19-20-92-90
eClass 8 19-20-92-90
eClass 9 19-20-92-90
eClass 9.1 19-20-92-90
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 6628
UNSPSC 15 43-21-16-12
|
;