DXR1.M09PDZ-112 - Compact, configurable room automation station and actuator combination, BACnet/MSTP, 24 V, 2 UI, 1 AO, 4 triac, pressure sensor, VAV044
Artikelnummer |
DXR1.M09PDZ-112 | S55499-D462 |
Artikelomschrijving |
DXR1.M09PDZ-112 - Compact, configurable room automation station and actuator combination, BACnet/MSTP, 24 V, 2 UI, 1 AO, 4 triac, pressure sensor, VAV044
|
Product family |
Niet beschikbaar |
Product Lifecycle (PLM) |
PM300:Active Product |
Productgroep / Internationale productgroep |
C60 / C60 |
Lijstprijs |
Laat prijzen zien
|
Klantprijs |
Laat prijzen zien
|
Metaalfactor |
None |
Export coderingen |
AL : N / ECCN : EAR99 |
Levertijd |
1 Dag/Dagen |
Netto gewicht (kg) |
0,845 KG |
Verpakkings afmetingen |
15,20 x 17,00 x 10,80 |
Afmetingseenheid |
CMT |
Verpakkingseenheid |
1 Stuks |
Verpakkingshoeveelheid |
1 |
EAN |
4047625007270 |
UPC |
Niet beschikbaar |
Statistieknummer |
85011099 |
LKZ |
BT_Catalog |
Fabrikaatgroep |
QBD6 |
Group Code |
H5CD |
Land van herkomst |
China |
RoHS conformiteit datum |
RoHS compliant since: 01-08-19 |
Productklasse |
Niet beschikbaar |
WEEE (2012/19/EU) Take-Back Obligation |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Niet beschikbaar |
|
|
|