SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • e@Class 5.2
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimér
3VA2325-5HN32-0AC0
Product
circuit breaker 3VA2 IEC Frame 400 breaking capacity class M Icu=55 kA @ 415 V 3-pole, line protection ETU350, LSI, In=250 A overload protection Ir=100 A...250 A short-circuit protection Isd=1.5...10 x Ir, Ii=12 x In nut keeper kit 2 auxiliary switches HQ
Listepris Vis priser
Nettopris pr stk Vis priser
Tilleggstjenester
Datablad som PDF Last ned
Service & Support (manualer, sertifikater, FAQ'er...) Nedlasting
Produktinformasjon
Artikkelnummer 3VA2325-5HN32-0AC0
Produktbeskrivelse circuit breaker 3VA2 IEC Frame 400 breaking capacity class M Icu=55 kA @ 415 V 3-pole, line protection ETU350, LSI, In=250 A overload protection Ir=100 A...250 A short-circuit protection Isd=1.5...10 x Ir, Ii=12 x In nut keeper kit 2 auxiliary switches HQ
Produktgruppe Ordering Data Overview
Produktstatus PM300:Produkt tilgjengelig for salg
Prisinformasjon
Prisgruppe 1CB
Listepris Vis priser
Nettopris pr stk Vis priser
Metallfaktor LOA-----
Leveringsinformasjon
Kontrollforskrifter for eksport AL : N / ECCN : 9N9999
Leveringstid eks. transport 5 Dag/dager
Nettovekt (kg) 4,400 Kg
Forpakningens dimensjon 162,00 x 261,00 x 167,00
Forpakningens mål MM
Mengdeenhet 1 stk
Forpakningskvantitet 1
Mer informasjon om produktet
EAN 4042949057185
UPC Ikke tilgjengelig
Tolltariffkode 85362090
Katalog LV10.1
Fabrikkgruppe 5374
Group Code P360
Opphavsland Tsjekkia
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 01.06.2012
Produktklasse C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Forpliktelse for retur -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP nummer
Klassifikasjon
 
Versjon Klassifikasjon
eClass 12 27-37-04-09
eClass 14 27-37-04-09
eClass 6 27-37-04-09
eClass 7.1 27-37-04-09
eClass 8 27-37-04-09
eClass 9 27-37-04-09
eClass 9.1 27-37-04-09
ETIM 7 EC000228
ETIM 8 EC000228
ETIM 9 EC000228
IDEA 4 4850
UNSPSC 15 39-12-16-01
|
Kjøp produktet
Antall 1 stk
;