SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • e@Class 5.2
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
  • ETIM 7
  • ETIM 8
Minimér
6ES7212-0AA63-0AB0
Product
Image similar
suspended monorail control system EMS630 SC, Power Line Booster, control cabinet segment
Listepris Vis priser
Nettopris pr stk Vis priser
Tilleggstjenester
Datablad som PDF Last ned
Service & Support (manualer, sertifikater, FAQ'er...) Nedlasting
Produktinformasjon
Artikkelnummer 6ES7212-0AA63-0AB0
Produktbeskrivelse suspended monorail control system EMS630 SC, Power Line Booster, control cabinet segment
Produktgruppe Control cabinets
Produktstatus PM400:Produkt tilgjengelig (utfasing startet)
PLM Effective Date Produktet er utgått 01.10.2022
Prisinformasjon
Prisgruppe 2CP
Listepris Vis priser
Nettopris pr stk Vis priser
Metallfaktor None
Leveringsinformasjon
Kontrollforskrifter for eksport AL : N / ECCN : EAR99H
Leveringstid eks. transport 100 Dag/dager
Nettovekt (kg) 0,001 Kg
Forpakningens mål Ikke tilgjengelig
Mengdeenhet 1 stk
Forpakningskvantitet 1
Mer informasjon om produktet
EAN Ikke tilgjengelig
UPC 195125199958
Tolltariffkode 85176200
Katalog ST80XY
Fabrikkgruppe X0IO
Group Code R141
Opphavsland Tyskland
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 25.07.2019
Produktklasse D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer)
Forpliktelse for retur -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Dodecachloropentacyclo[12.2.1.16,9.02,13.05,10]octadeca-7,15-diene (“Dechlorane Plus”™) covering any of its individual anti- and syn-isomers or any combination thereof

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP nummer
Klassifikasjon
 
Versjon Klassifikasjon
eClass 12 27-24-22-07
eClass 6 27-24-22-07
eClass 7.1 27-24-22-07
eClass 8 27-24-22-07
eClass 9 27-24-22-07
eClass 9.1 27-24-22-07
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
IDEA 4 3565
UNSPSC 15 32-15-17-05
|
Kjøp produktet
Antall 1 stk
;