SINAMICS G120C Rated power 0.55 kW with 150% overload for 3 sec. 380-480V3AC+10/-20% 47-63Hz Integrated filter class A I/O interface: 6DI, 2 DO, 1 AI, 1 AO Safe-Torque-Off integrated Fieldbus integrated: USS/MODBUS RTU; Degree of protection IP20/UL Open Type Variable: FSA 196x 73x 203 (HxWxD) external 24 V
Notes
Dette er en reservedel
Vennligst kontakt Siemens hvis du ønsker mer informasjon.
Artikkelnummer |
6SL3210-1KE11-8AB1 |
Produktbeskrivelse |
SINAMICS G120C Rated power 0.55 kW with 150% overload for 3 sec. 380-480V3AC+10/-20% 47-63Hz Integrated filter class A I/O interface: 6DI, 2 DO, 1 AI, 1 AO Safe-Torque-Off integrated Fieldbus integrated: USS/MODBUS RTU; Degree of protection IP20/UL Open Type Variable: FSA 196x 73x 203 (HxWxD) external 24 V
|
Produktgruppe |
Ikke tilgjengelig |
Produktstatus |
PM410:Produkt kun tilgjengelig som reservedel |
PLM Effective Date |
Produktet er utgått 01.10.2021 |
Notes |
Dette er en reservedel
Vennligst kontakt Siemens hvis du ønsker mer informasjon.
|
Erstatningsprodukt: |
6SL3210-1KE11-8AB2 |
Beskrivelse på erstatningsprodukt |
SINAMICS G120C rated power 3AC380-480V +10/-20% 47-63Hz low overload: 0,55kW at 150% 3s, 110% 57s, 100% 240s high overload: 0,37kW at 200% 3s, 150% 57s, 100% 240s integrated filter class A external 24V I/O interface: 6DI, 2DO,1AI,1AO, 1Mot_t Safe Torque Off integrated Fieldbus: USS/ MODBUS RTU Protection: IP20/ UL OPEN TYPE Size: FSAA 173X73X155(HXWXD) |
Prisgruppe |
3A2 |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
None |
Kontrollforskrifter for eksport |
ECCN : N / AL : N |
Leveringstid eks. transport |
1 Dag/dager |
Nettovekt (kg) |
2,300 Kg |
Forpakningens dimensjon |
270,00 x 225,00 x 85,00 |
Forpakningens mål |
MM |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
EAN |
4042948663059 |
UPC |
887621086695 |
Tolltariffkode |
85044085 |
Katalog |
D11.1SD |
Fabrikkgruppe |
9486 |
Group Code |
R2S3 |
Opphavsland |
Storbritannia |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 01.07.2006 |
Produktklasse |
A: problem-free, re-useable at short notice |
Forpliktelse for retur |
Nei |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Diboron trioxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP nummer |
|
|
Ikke tilgjengelig |
|
|
|