***spare part*** SINAMICS S120 converter Power Module PM340 input: 200-240 V 1AC, 50/60 Hz output: 3AC 2.3 A (0.37 kW) type of construction: blocksize frame size FSA with built-in line filter internal air cooling
Notes
Erstatningsprodukt: Phase-out product! See SIOS notification 109748623
Dette er en reservedel
Vennligst kontakt Siemens hvis du ønsker mer informasjon.
Artikkelnummer |
6SL3210-1SB12-3AA0 |
Produktbeskrivelse |
***spare part*** SINAMICS S120 converter Power Module PM340 input: 200-240 V 1AC, 50/60 Hz output: 3AC 2.3 A (0.37 kW) type of construction: blocksize frame size FSA with built-in line filter internal air cooling
|
Produktgruppe |
Ikke tilgjengelig |
Produktstatus |
PM410:Produkt kun tilgjengelig som reservedel |
PLM Effective Date |
Produktet er utgått 01.10.2019 |
Notes |
Erstatningsprodukt: Phase-out product! See SIOS notification 109748623
Dette er en reservedel
Vennligst kontakt Siemens hvis du ønsker mer informasjon.
|
Prisgruppe |
3A2 |
Listepris |
Vis priser
|
Nettopris pr stk |
Vis priser
|
Metallfaktor |
None |
Kontrollforskrifter for eksport |
ECCN : N / AL : N |
Leveringstid eks. transport |
1 Dag/dager |
Nettovekt (kg) |
1,200 Kg |
Forpakningens mål |
Ikke tilgjengelig |
Mengdeenhet |
1 stk |
Forpakningskvantitet |
1 |
EAN |
4042948660010 |
UPC |
662643433609 |
Tolltariffkode |
85044095 |
Katalog |
D21MC |
Fabrikkgruppe |
9486 |
Group Code |
R2S3 |
Opphavsland |
Storbritannia |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 13.02.2017 |
Produktklasse |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Forpliktelse for retur |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP nummer |
|
|
Ikke tilgjengelig |
|
|
|