SIPLUS ET 200SP CPU 1512SP F-1 PN rail based on 6ES7512-1SK01-0AB0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), no pluggable BusAdapter, central processing unit with work memory 300 KB for program and 1 MB for data, 1st interface, PROFINET IRT with 3-port switch, 48 ns bit performance, SIMATIC Memory Card required,
Notatki
Numer artykułu (Numer oznaczenia rynku) |
6AG2512-1SK01-4AB0 |
Opis produktu |
SIPLUS ET 200SP CPU 1512SP F-1 PN rail based on 6ES7512-1SK01-0AB0 with conformal coating, -40…+70 °C, OT4 with ST1/2 (+85 °C for 10 minutes), no pluggable BusAdapter, central processing unit with work memory 300 KB for program and 1 MB for data, 1st interface, PROFINET IRT with 3-port switch, 48 ns bit performance, SIMATIC Memory Card required,
|
Rodzina produktowa |
SIPLUS ET 200SP CPU 1512SP F-1 PN RAIL |
Product Lifecycle (PLM) |
PM300:Aktywny produkt |
Notatki |
|
Następca |
6AG2512-1SM03-4AB0 |
Opis kolejnej wersji |
SIPLUS ET 200SP CPU 1512SP F-1 rail based on 6ES7512-1SM03-0AB0 with conformal coating OT4: -40...+70 °C ST1/2: 85 °C for 10 minutes . central processing unit with work memory 600 KB for program and 2 MB for data, 1st interface: PROFINET IRT with 3-port switch, 25 ns bit performance, SIMATIC Memory Card required, BusAdapter required for port 1 and 2 |
Grupa Cenowa / Grupa cenowa |
473 / 473 |
Cena kat. |
Pokaż ceny
|
Cena klienta |
Pokaż ceny
|
Współczynnik metalu |
None |
Kontrola eksportu |
AL : N / ECCN : EAR99H |
Czas realizacji (dni robocze)* |
65 Dzień/Dni |
Waga Netto (kg) |
0,415 kg |
Wymiary Opakowania |
10,00 x 12,20 x 6,30 |
Jednostka miary wielkości opakowania |
CM |
Jednostka miary |
1 Sztuk |
Ilość w opakowaniu |
1 |
EAN |
4047618106119 |
UPC |
195125290563 |
Numer statystyczny towaru |
85371091 |
Oznaczenie katalogu |
A&DSE/SIP ADD |
FAGR |
4C03 |
Group Code |
R151 |
Kraj pochodzenia |
Niemcy |
Compliance with the substance restrictions according to RoHS directive |
Produkt zgdony z RoHS od: 29.07.2015 |
Klasa produktu |
B: zwrot ograniczony, prosimy o kontakt z lokalnym biurem Siemens. |
Istnieje obowiązek odebrania używanych urządzeń elektrycznych lub elektronicznych |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
number SCIP |
|
|
|
Wersja
|
Klasyfikacja
|
eClass |
12 |
27-24-26-07 |
eClass |
6 |
27-24-26-07 |
eClass |
7.1 |
27-24-26-07 |
eClass |
8 |
27-24-26-07 |
eClass |
9 |
27-24-26-07 |
eClass |
9.1 |
27-24-26-07 |
ETIM |
7 |
EC001603 |
ETIM |
8 |
EC001603 |
ETIM |
9 |
EC001603 |
IDEA |
4 |
3565 |
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|