SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Szukaj w

Katalog produktów
  • Katalog produktów
Minimize
ZMA:200304725
Product
Image similar
TET_TTM118.U02_6592-93_UL
Cena kat. Pokaż ceny
Cena klienta Pokaż ceny
Serwis i wsparcie (Instrukcje, Certyfikaty...) Download
Produkt
Numer artykułu (Numer oznaczenia rynku) ZMA:200304725
Opis produktu TET_TTM118.U02_6592-93_UL
Rodzina produktowa Ordering Data Overview
Product Lifecycle (PLM) PM300:Aktywny produkt
Price data
Grupa Cenowa / Grupa cenowa 2NR / 2NR
Cena kat. Pokaż ceny
Cena klienta Pokaż ceny
Współczynnik metalu None
Informacje o dostawie
Kontrola eksportu AL : N / ECCN : 5D992
Czas realizacji (dni robocze)* 40 Dzień/Dni
Waga Netto (kg) 0,001 kg
Jednostka miary wielkości opakowania Brak
Jednostka miary 1 Sztuk
Ilość w opakowaniu 1
Dodatkowa Informacja Produktowa
EAN Brak
UPC Brak
Numer statystyczny towaru 85371091
Oznaczenie katalogu PD10
FAGR 9643
Group Code R251
Kraj pochodzenia Niemcy
Compliance with the substance restrictions according to RoHS directive Produkt zgdony z RoHS
Klasa produktu C: Produkty wytwarzane / produkowane na zamówienie, które nie mogą być ponownie wykorzystane lub zwrócone z powodu kredytu.
Istnieje obowiązek odebrania używanych urządzeń elektrycznych lub elektronicznych -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Cadmium sulphide

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

number SCIP
Klasyfikacje
 
Wersja Klasyfikacja
eClass 12 27-14-01-90
eClass 6 27-14-01-90
eClass 7.1 27-14-01-90
eClass 8 27-14-01-90
eClass 9 27-14-01-90
eClass 9.1 27-14-01-90
|
Kup produkt
Ilość 1 Sztuk
;