FILTROMAT 1S_A
Notatki
Produkt został skasowany bez zamiennka
Jeśli potrzebujesz wsparcia, prosimy o kontakt z lokalnym biurem Siemens
Numer artykułu (Numer oznaczenia rynku) |
ZMA:200307373 |
Opis produktu |
FILTROMAT 1S_A
|
Rodzina produktowa |
Brak |
Product Lifecycle (PLM) |
PM500:Discontinued Product Limited or End of PLM & Support |
PLM Effective Date |
Produkt nicht mehr erhältlich seit: 06.06.2024 |
Notatki |
Produkt został skasowany bez zamiennka
Jeśli potrzebujesz wsparcia, prosimy o kontakt z lokalnym biurem Siemens
|
Grupa Cenowa / Grupa cenowa |
2NR / 2NR |
Cena kat. |
Pokaż ceny
|
Cena klienta |
Pokaż ceny
|
Współczynnik metalu |
None |
Kontrola eksportu |
ECCN : EAR99H / AL : 9I99900 |
Czas realizacji (dni robocze)* |
25 Dzień/Dni |
Waga Netto (kg) |
0,001 kg |
Jednostka miary wielkości opakowania |
Brak |
Jednostka miary |
0 Sztuk |
Ilość w opakowaniu |
1 |
EAN |
Brak |
UPC |
Brak |
Numer statystyczny towaru |
85371091 |
Oznaczenie katalogu |
PD10 |
FAGR |
9643 |
Group Code |
R251 |
Kraj pochodzenia |
Niemcy |
Compliance with the substance restrictions according to RoHS directive |
Produkt zgdony z RoHS |
Klasa produktu |
C: Produkty wytwarzane / produkowane na zamówienie, które nie mogą być ponownie wykorzystane lub zwrócone z powodu kredytu. |
Istnieje obowiązek odebrania używanych urządzeń elektrycznych lub elektronicznych |
Nie |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4-Nonylphenol, branched and linear
substances with a linear and/or branched alkyl chain with a carbon number of 9 covalently bound in position 4 to phenol, covering also UVCB- and well-defined substances which include any of the individual isomers or a co
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Imidazolidine-2-thione (2-imidazoline-2-thiol)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Cadmium hydroxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
number SCIP |
|
|
Brak |
|
|
|