- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Standalone heating controllers
- Communicating heating controllers
- Standalone district heating controllers
- Communicating district heating controllers
- Standalone HVAC controllers
- Duct temperature controllers RLM..
- Room temperature controllers RLA..
- Universal controllers RLU..
- Field devices for RLU..
- Sensors, setpoint adjusters
- QAE2120.010 - Immersion temperature sensor 100 mm LG-Ni1000, with protection pocket
- QAE2120.015 - Immersion temperature sensor 150 mm, LG-Ni1000, with protection pocket
- QAE2121.010 - Immersion temperature sensor 100 mm, LG-Ni1000, without protection pocket
- QAM2112.040 - Duct Point Temperature Sensor, 1k Ohm (385a) Pt RTD, 16 Inch Flexible Probe
- QAM2120.040 - Duct temperature sensor 400 mm, LG-Ni1000
- QAM2120.200 - Duct Averaging Temperature Sensor, 1k Ohm @ 32F Ni RTD, 6-1/2 Foot Flexible Probe
- QAM2120.600 - Duct Averaging Temperature Sensor, 1k Ohm @ 32F Ni RTD, 20 Foot Flexible Probe
- QAC22 - Outdoor Temperature Sensor, 1k Ohm @ 32F Ni RTD, Plastic
- QAD22 - Surface Mount Temperature Sensor, 1k Ohm @ 32F Ni RTD, Plastic
- QLS60 - Solar Impact Sensor with Selectable Output, 0-1000 Watts / Square Meter
- QAE2164.010 - Immersion Temperature Sensor, 4-inch Probe, 0 to 10V
- QAE2164.015 - Immersion Temperature Sensor, 6-inch Probe, 0 to 10V
- QVM62.1 - Air Velocity Sensor, 0-49 FPS, Duct Mount
- QAC3161 - Outdoor Temperature Sensor, 0-10V, -58 to 122F, Plastic
- QAP21.2 - Cable temperature sensor for high-temperature applications (180°C)
- QAP21.3 - Temperature Detector
- QAP22 - Surface Mount Temperature Sensor, 1k Ohm @ 32F Ni RTD, Bullet Style, No Box, 6-1/2 Ft.
- QFM2100 - Duct Humidity Sensor, 0-10V, 5% Accuracy
- QFM2120 - Duct Humidity (0-10V) & Temperature Sensor (1k Ohm @ 32F Ni RTD), 5% Accuracy
- QFM2160 - Duct sensor for humidity and temperature
- QFM3100 - Duct Humidity Sensor, 0-10V, 2% Accuracy
- QFM3160 - Duct Humidity & Temperature Sensor, 0-10V, 2% Accuracy
- QFM4160 - Duct Humidity & Temperature Sensor, 0-10V, 2% Accuracy, Certified
- QAE9120.010 - Immersion temperature sensor 100 mm LG-Ni1000, with protection pocket
- QAD26.220 - Strap-on temperature sensor with cable LG-Ni1000
- FGT-PT1000 - Flue gas temperature sensor Pt1000
- QAT22 - Window pane temperature sensor
- QAF63..J - Frost detector, modulating
- QAM16..020 - Duct temperature sensor
- QBE2003-P.. - Pressure sensor for neutral and slightly aggressive liquids and gases (0…10 V)
- QBE2004-P..U - Pressure sensor for refrigerants (0…10 V)
- QBE63-DP.. - Differential pressure sensors for liquids and gase (DC 0…10 V)
- QBE61.3-DP.. - Differential pressure sensor for liquids and gases
- QBE3000.. - Differential pressure sensors for liquids and gase (0…10 V)
- QBM2030.. - Differential pressure sensor, DC 0...10 V
- QPM.. - Duct air quality sensor CO2/ temperature / rel. humidity / VOC
- QPM../MO - Duct air quality sensor CO2 / temperature / rel. humidity / VOC; Modbus
- Monitors
- Room units / sensors
- Step switches, signal converters, transformers and display
- Universal controllers RWD..
- Communicating HVAC controllers
- Various electrical accessories
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Damper actuators
- Meters
- Fire safety (EN)
- KNX Building Control
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
QAP21.3 - Temperature Detector
|
|
|