| |
SL2SPSCW-N - Speaker Strobe Ceiling
|
Product No. / Product Description
|
List Price / Customer Net Price
|
|
|
|
SIMOTICS S-1FS2 synchronous motor 1FS2 3.1 Nm, M0= 3.1 Nm; PN=0.8 kW at 3000 rpm (380-480 V);
|
|
|
Product Configuration is incomplete. Please check the configuration.
|
|
|
|
|
|
SIMOTICS S-1FS2 synchronous motor 1FS2 7.6 Nm M0= 7.6 Nm; PN=1.29 kW at 3000 rpm (380-480 V);
|
|
|
Product Configuration is incomplete. Please check the configuration.
|
|
|
|
|
|
SIMOTICS S-1FS2 synchronous motor 1FS2 14 Nm M0= 14 Nm; PN=1.81 kW at 2500 rpm (380-480 V);
|
|
|
Product Configuration is incomplete. Please check the configuration.
|
|
|
|
|
|
SIMOTICS S-1FS2 synchronous motor 1FS2 14 Nm M0= 14 Nm; PN=1.95 kW at 3000 rpm (380-480 V);
|
|
|
Product Configuration is incomplete. Please check the configuration.
|
|
|
|
|
|
SIMOTICS S-1FS2 synchronous motor 1FS2 23.5 Nm M0= 23.5 Nm; PN=2.51 kW at 2000 rpm (380-480 V);
|
|
|
Product Configuration is incomplete. Please check the configuration.
|
|
|
|
|
|
|
|