- Drive technology
- Automation technology
- Energy
- Building Technologies
- Building automation systems
- HVAC products
- Standard controllers
- Software, web server and system devices
- Room automation
- IoT solutions
- Home automation system
- Thermostats
- Sensors
- Valves and actuators
- Actuators for globe and pressure independent control valves (PICV)
- Globe and pressure independent control valve (PICV)
- 2-port flanged valves
- 2-port threaded valves
- 3-port flanged valves
- 3-port threaded valves
- Flanged pressure independent control valves
- Threaded pressure independent control valves
- Intelligent valves for air handling units, PN16: EVG..
- Pressure independent control valves for radiators: VPD..-135
- Pressure independent control valves for radiators: VPE..-135
- Accessories for VPE..-135
- ALE10 - Electronic manometer for Siemens combi valves
- VPE..-135 - Angle Radiator PICV
- Combinable actuator for VPE..-135
- Pressure independent control valves for radiators: VPU..-135
- Intelligent Valves for air handling units, PN16: EXG..
- 599-04322.. - PICV 3/4 in., 2 - 8 GPM, NO
- 599-10079 - PICV P/T Plug Kit
- 230-04300.. /01.. /10.. /11.. - 2W PICV 1/2 in, Floating NSR
- 231-04302.. /03.. /12.. - 2W PICV 3/4 in, 0-10V NSR
- 231-04304.. /05.. - 2W PICV 1 in, 0-10V NSR
- 231-04323.. - PICV 1 in, 4 - 16 GPM, 0-10V, NSR, NO
- Pressure independent control valves for rooms and zones, PN 25: VPP46..
- Pressure independent control valves for rooms and zones, PN 25: VPI46..
- Pressure independent control valves for On/Off control in rooms and zones, PN 25: VQP46..
- Pressure independent control valves for On/Off control in rooms and zones, PN 25: VQI46..
- Pressure independent control valves for rooms and zones, PN 25: VWPG51..
- 2-port, flanged assemblies
- 3-port, flanged assemblies
- 2-port threaded assemblies
- 3-port threaded assemblies
- Actuators for rotary valves
- Rotary valves
- Refrigerant valves
- Damper actuators
- Meters
- Fire safety (EN)
- KNX Building Control
- Fire safety (UL)
- Low-Voltage controls and distribution
- Market-specific solutions
- Services
- Software
- ... and everything else you need
| |
ALE10 - Electronic manometer for Siemens combi valves
|
|
|