!!! Phased-out product !!! The preferred successor is 3RN2010-1CW30 Thermistor motor protection Standard evaluation unit AUTO, 1 NO + 1 NC, 24-240 V AC/DC screw terminal
Notes
Este material já não está disponível
dica relacionada com o sucessor: The preferred successor is 3RN2010-1CW30 - without ATEX approval!
Por favor contacte o nosso suporte - inquiry-di.pt@siemens.com
referência do produto |
3RN1010-1CW00 |
descrição do produto |
!!! Phased-out product !!! The preferred successor is 3RN2010-1CW30 Thermistor motor protection Standard evaluation unit AUTO, 1 NO + 1 NC, 24-240 V AC/DC screw terminal
|
dados da familia do produto |
indisponível |
ciclo vida do produto(PLM) |
PM490:Start of final Year of support |
PLM Effective Date |
Produkt abgekündigt seit: 01.10.2021 |
Notes |
Este material já não está disponível
dica relacionada com o sucessor: The preferred successor is 3RN2010-1CW30 - without ATEX approval!
Por favor contacte o nosso suporte - inquiry-di.pt@siemens.com
|
Grupo Desconto PT / grupo desconto HQ |
CP16 / 41H |
preço de venda público |
mostrar preços
|
preço líquido |
mostrar preços
|
factor metais |
LAO----- |
códigos exportação |
ECCN : N / AL : N |
tempo de entrega sem o tempo de transporte |
15 dia(s) |
peso líquido (kg) |
0,140 Kg |
dimensão embalagem |
29,00 x 99,00 x 107,00 |
un medida do tamanho embalagem |
MM |
un de quantidade |
1 un |
quantidade da embalagem |
1 |
EAN |
4011209437630 |
UPC |
754554665085 |
código pautal |
85364900 |
Catálogo |
CC-IC10 |
PCK |
5883 |
Group Code |
R711 |
país de origem |
Alemanha |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 01.07.2006 |
classe do material |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
obrigação de devolução do equipamento eléctrico/electrónico após utilização. |
sim |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Dicyclohexyl phthalate (DCHP)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
indisponível |
|
|
|