circuit breaker 3VA6 UL Frame 400 breaking capacity class E 200 kA @ 480 V 3-pole, line protection ETU320, LI, In=250 A overload protection Ir=100 A ... 250 A short-circuit protection Ii=1.5...12 x In without connection
Article Number (Market Facing Number) |
3VA6325-0HL31-0AA0 |
Popis produktu |
circuit breaker 3VA6 UL Frame 400 breaking capacity class E 200 kA @ 480 V 3-pole, line protection ETU320, LI, In=250 A overload protection Ir=100 A ... 250 A short-circuit protection Ii=1.5...12 x In without connection
|
Product family |
3VA Molded Case Circuit Breakers up to 2000 A, UL / IEC |
Product Lifecycle (PLM) |
PM300:Active Product |
Cenová skupina |
1CB |
Jednotková cena |
Show prices
|
Vaša cena |
Show prices
|
Metallfaktor |
LOA----- |
Exportná značka |
AL : N / ECCN : 9N9999 |
Pravidelná dodacia doba |
5 Deň/Dni |
Netto hmotnosť na MJ |
5,300 kg |
Packaging Dimension |
165,00 x 265,00 x 170,00 |
Package size unit of measure |
MM |
Množstevná jednotka |
1 Kus |
Balné množstvo |
1 |
EAN |
4042949434641 |
UPC |
804766977930 |
Štatist. č. tovaru |
85362090 |
Katalóg ID (LKZ) |
LV10 |
FAGR |
5383 |
Group Code |
P360 |
Krajina pôvodu: |
Czechia |
Compliance with the substance restrictions according to RoHS directive |
RoHS odpovedajúce od: 01.10.2019 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Kategorie der Rücknahmepflicht |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Bleimonoxid (Bleioxid)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Verzia
|
Klasifikácia
|
eClass |
12 |
27-37-04-09 |
eClass |
14 |
27-37-04-09 |
eClass |
6 |
27-37-04-09 |
eClass |
7.1 |
27-37-04-09 |
eClass |
8 |
27-37-04-09 |
eClass |
9 |
27-37-04-09 |
eClass |
9.1 |
27-37-04-09 |
ETIM |
7 |
EC000228 |
ETIM |
8 |
EC000228 |
ETIM |
9 |
EC000228 |
IDEA |
4 |
4850 |
UNSPSC |
15 |
39-12-16-01 |
|
|
|
|