SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
6FC5800-0BM81-0YB0
Product
Image similar
SINUMERIK ONE Run MyCC /AXCO AXis COupling software option. Delivery of an electronic license (PDF). Email address for delivery is essential. Not for export variants.
Notes
This product is a downloadable product. This product is a downloadable product.
Jednotková cena Show prices
Vaša cena Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 6FC5800-0BM81-0YB0
Popis produktu SINUMERIK ONE Run MyCC /AXCO AXis COupling software option. Delivery of an electronic license (PDF). Email address for delivery is essential. Not for export variants.
Product family Compensation of a forced mechanical coupling Run MyCC /AXCO
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is a downloadable product. This product is a downloadable product.
Price data
Cenová skupina 713
Jednotková cena Show prices
Vaša cena Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : N
Pravidelná dodacia doba 5 Deň/Dni
Netto hmotnosť na MJ 0,010 kg
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC 195125166769
Štatist. č. tovaru Nie je dostupné
Katalóg ID (LKZ) NC63
FAGR 5712
Group Code R211
Krajina pôvodu: Nemecko
Compliance with the substance restrictions according to RoHS directive Produkt odpovedá RoHS
Product class A: problem-free, re-useable at short notice
Kategorie der Rücknahmepflicht -
REACH Art. 33 Duty to inform according to the current list of candidates
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor. Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
SCIP number
Klasifikácie
 
Verzia Klasifikácia
eClass 12 27-24-25-07
eClass 6 27-24-21-80
eClass 7.1 27-24-21-80
eClass 8 27-24-21-80
eClass 9 27-24-21-80
eClass 9.1 27-24-21-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
|
Buy product
Množstvo 1 Kus
;