SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
6FC5851-1YC00-0YA8
Product
SINUMERIK 840DE sl CNC software 31-3 and SINUMERIK Operate, 6 languages (de, en, fr, sp, it, zh-s) Up-to-date export software on DVD, without license
Notes
For this product a successor is available: 6FC5851-1YC45-4YA8
Jednotková cena Show prices
Vaša cena Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 6FC5851-1YC00-0YA8
Popis produktu SINUMERIK 840DE sl CNC software 31-3 and SINUMERIK Operate, 6 languages (de, en, fr, sp, it, zh-s) Up-to-date export software on DVD, without license
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started / Unlimited Spare Supply
PLM Effective Date Produktauslauf seit: 01.10.2023
Notes
For this product a successor is available: 6FC5851-1YC45-4YA8
Successor information
Successor 6FC5851-1YC45-4YA8
Náhrada - popis SINUMERIK 840DE SL CNC software 31-3 Export and SINUMERIK Operate, 6 languages (de, en, fr, es, it, zh-s) Software 4.8 SP4 on DVD, without license
Price data
Cenová skupina 711
Jednotková cena Show prices
Vaša cena Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : N / ECCN : 5D002ENCU
Pravidelná dodacia doba 5 Deň/Dni
Netto hmotnosť na MJ 0,030 kg
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC Nie je dostupné
Štatist. č. tovaru 85234910
Katalóg ID (LKZ) NC62
FAGR 9511
Group Code R211
Krajina pôvodu: Nemecko
Compliance with the substance restrictions according to RoHS directive RoHS Konformita vo vybavovaní
Product class A: problem-free, re-useable at short notice
Kategorie der Rücknahmepflicht -
REACH Art. 33 Duty to inform according to the current list of candidates
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor. Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
SCIP number
Klasifikácie
 
Verzia Klasifikácia
eClass 12 27-24-25-07
eClass 14 27-24-25-07
eClass 6 27-24-21-80
eClass 7.1 27-24-21-80
eClass 8 27-24-21-80
eClass 9 27-24-21-80
eClass 9.1 27-24-21-80
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
|
Buy product
Množstvo 1 Kus
;