SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
7KE9200-0BA10-3BB0
Product
Image similar
SICAM PQ ANALYZER V3 PQ BASIC WITH INCIDENT EXPLORER AND PQ EXPLORER FOR PQ DIAGRAMS USAGE ON A SEPARATE ARCHIVE-PC SUPPORTS UP TO 5 CLIENTS ARCHIVE TRANSFER FROM UP TO 5 SERVER / FULLSERVER DVD AND LICENSE USB-STICK OPERATING SYSTEM WINDOWS 10 (64BIT), WINDOWS SERVER 2019 (64BIT) TARGET SYSTEM SICAM PAS / PQS
Notes
successor solution: 7KE9202-0BA10-3BB0
This product is a sparepart product
Please contact Siemens
Jednotková cena Show prices
Vaša cena Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Produktový dátový list (PDF) Download
Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) 7KE9200-0BA10-3BB0
Popis produktu SICAM PQ ANALYZER V3 PQ BASIC WITH INCIDENT EXPLORER AND PQ EXPLORER FOR PQ DIAGRAMS USAGE ON A SEPARATE ARCHIVE-PC SUPPORTS UP TO 5 CLIENTS ARCHIVE TRANSFER FROM UP TO 5 SERVER / FULLSERVER DVD AND LICENSE USB-STICK OPERATING SYSTEM WINDOWS 10 (64BIT), WINDOWS SERVER 2019 (64BIT) TARGET SYSTEM SICAM PAS / PQS
Product family Nie je dostupné
Product Lifecycle (PLM) PM400:Phase Out Started / Unlimited Spare Supply
PLM Effective Date Produktauslauf seit: 01.03.2021
Notes
successor solution: 7KE9202-0BA10-3BB0
This product is a sparepart product
Please contact Siemens
Price data
Cenová skupina B26
Jednotková cena Show prices
Vaša cena Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka ECCN : N / AL : N
Pravidelná dodacia doba 10 Deň/Dni
Netto hmotnosť na MJ 0,125 kg
Packaging Dimension 25,60 x 38,40 x 15,00
Package size unit of measure CM
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN 4025515716105
UPC Nie je dostupné
Štatist. č. tovaru 85234910
Katalóg ID (LKZ) SICAM
FAGR 1372
Group Code U321
Krajina pôvodu: Nemecko
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 15.01.2013
Product class B: limited or only medium-term re-useability
Kategorie der Rücknahmepflicht Nie
REACH Art. 33 Duty to inform according to the current list of candidates
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor. Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
SCIP number
Klasifikácie
  Nie je dostupné
|
Buy product
Množstvo 1 Kus
;