Compressor Gas cooler with 2 heat exchanger of PVDF in parallel connection 2 peristaltic pumps for condensate removal 2 Filters with moisture sensor and electronic controller Ambient temp.: +10 to 40 DEG C Gas outlet dew point: +5 DEG C Power supply: 115 V AC, 60Hz wall mounting enclosure or housing for 19" installation Protection class: IP 20 Dimensions: (W x H x D) 483x268x348 mm
Article Number (Market Facing Number) |
7MB1943-3BB50 |
Popis produktu |
Compressor Gas cooler with 2 heat exchanger of PVDF in parallel connection 2 peristaltic pumps for condensate removal 2 Filters with moisture sensor and electronic controller Ambient temp.: +10 to 40 DEG C Gas outlet dew point: +5 DEG C Power supply: 115 V AC, 60Hz wall mounting enclosure or housing for 19" installation Protection class: IP 20 Dimensions: (W x H x D) 483x268x348 mm
|
Product family |
Ordering Data Overview |
Product Lifecycle (PLM) |
PM300:Active Product |
Cenová skupina |
8ZB |
Jednotková cena |
Show prices
|
Vaša cena |
Show prices
|
Metallfaktor |
None |
Exportná značka |
AL : N / ECCN : N |
Pravidelná dodacia doba |
10 Deň/Dni |
Netto hmotnosť na MJ |
25,000 kg |
Package size unit of measure |
Nie je dostupné |
Množstevná jednotka |
1 Kus |
Balné množstvo |
1 |
EAN |
Nie je dostupné |
UPC |
Nie je dostupné |
Štatist. č. tovaru |
84186900 |
Katalóg ID (LKZ) |
PA11 |
FAGR |
X05D |
Group Code |
R352 |
Krajina pôvodu: |
Nemecko |
Compliance with the substance restrictions according to RoHS directive |
RoHS odpovedajúce od: 29.06.2017 |
Product class |
C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit. |
Kategorie der Rücknahmepflicht |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Blei
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
|
Verzia
|
Klasifikácia
|
eClass |
12 |
27-15-06-91 |
eClass |
6 |
27-15-06-91 |
eClass |
7.1 |
27-15-06-91 |
eClass |
8 |
27-15-06-91 |
eClass |
9 |
27-15-06-91 |
eClass |
9.1 |
27-15-06-91 |
|
|
|
|