SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktový katalóg
  • Produktový katalóg
  • e@Class 5.1
  • eCl@ss 6
  • eClass 9
  • eClass 9.1
Minimize
A5E35377157
Product
Pneumatic block, double-acting for tempertures down to -40°C and small actuators, including seal and screws for SIPART PS2 6DR5.2.*- Z M40, K10, K50
Notes
This product is a sparepart product
Please contact Siemens
Jednotková cena Show prices
Vaša cena Show prices
Additional Services
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Produkt
Article Number (Market Facing Number) A5E35377157
Popis produktu Pneumatic block, double-acting for tempertures down to -40°C and small actuators, including seal and screws for SIPART PS2 6DR5.2.*- Z M40, K10, K50
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
This product is a sparepart product
Please contact Siemens
Price data
Cenová skupina 8S4
Jednotková cena Show prices
Vaša cena Show prices
Metallfaktor None
Informácie o dodávke
Exportná značka AL : 9I99900 / ECCN : N
Pravidelná dodacia doba 3 Deň/Dni
Netto hmotnosť na MJ 0,200 kg
Package size unit of measure Nie je dostupné
Množstevná jednotka 1 Kus
Balné množstvo 1
Additional Product Information
EAN Nie je dostupné
UPC Nie je dostupné
Štatist. č. tovaru 84812090
Katalóg ID (LKZ) FI01-5
FAGR X0KJ
Group Code R3P3
Krajina pôvodu: Nemecko
Compliance with the substance restrictions according to RoHS directive RoHS odpovedajúce od: 31.12.2016
Product class A: problem-free, re-useable at short notice
Kategorie der Rücknahmepflicht -
REACH Art. 33 Duty to inform according to the current list of candidates
Aus der Lieferkette und den von uns etablierten Verfahren zur Überprüfung unserer Erzeugnisse auf besorgniserregende Stoffe liegen derzeit keine Informationen zu SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) vor. Wir gleichen unsere Erzeugnisse regelmäßig entsprechend den Erfordernissen der REACH-Verordnung mit uns vorliegenden Informationen der vorgeschalteten Anwender bezüglich der in der Kandidatenliste angegebenen Stoffe ab. Sobald uns neue Erkenntnisse vorliegen, werden unsere Informationen an Sie entsprechend aktualisiert.
SCIP number
Klasifikácie
 
Verzia Klasifikácia
eClass 12 27-22-04-01
eClass 14 27-22-04-01
eClass 7.1 27-22-04-01
eClass 8 27-22-04-01
eClass 9 27-22-04-01
eClass 9.1 27-22-04-01
|
Buy product
Množstvo 1 Kus
;