********** spare part ********* IWLAN access point SCALANCE W788-1PRO, only for operation in USA, 1 radio interface, IEEE 802.11b/g/a/h, industrial wireless LAN (IWLAN) 2.4/5 GHz, up to 54 Mbit/s, WPA2/802.11I/11E, observe national approvals, PoE, IP65 (-20-+60 °C), EN 50155, scope of delivery: 2x ANT795-4MR, IP67 hybrid plug-in connector, mounting hardware, manual on CD-ROM only as spare part only.
Notes
Product is not longer available
The complete SCALANCE W700 IEEE 802.11N portfolio is available
Please contact Siemens
Article Number (Market Facing Number) |
6GK5788-1AA60-2AB0 |
Opis produkta |
********** spare part ********* IWLAN access point SCALANCE W788-1PRO, only for operation in USA, 1 radio interface, IEEE 802.11b/g/a/h, industrial wireless LAN (IWLAN) 2.4/5 GHz, up to 54 Mbit/s, WPA2/802.11I/11E, observe national approvals, PoE, IP65 (-20-+60 °C), EN 50155, scope of delivery: 2x ANT795-4MR, IP67 hybrid plug-in connector, mounting hardware, manual on CD-ROM only as spare part only.
|
Product family |
Ni na voljo |
Product Lifecycle (PLM) |
PM490:Start of final Year of support |
PLM Effective Date |
Produkt abgekündigt seit: 01.10.2023 |
Notes |
Product is not longer available
The complete SCALANCE W700 IEEE 802.11N portfolio is available
Please contact Siemens
|
Headquarter Price Group |
5PC |
Kataloška cena |
Show prices
|
Cena za stranko |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : 9X9999 / AL : 9X9999 |
Ura dobave |
1 Dan/Dni |
Neto teža (kg) |
1,050 Kg |
Packaging Dimension |
19,60 x 25,30 x 17,30 |
Package size unit of measure |
CM |
Količina na enoto |
1 kos |
Pakirana količina |
1 |
EAN |
4019169160582 |
UPC |
Ni na voljo |
Statistična koda |
85176200 |
LKZ_FDB/ CatalogID |
IK-E |
Skupina produkta |
X0AH |
Group Code |
R323 |
Poreklo države |
Nemčija |
Compliance with the substance restrictions according to RoHS directive |
Product is RoHS-compliant |
Product class |
A: problem-free, re-useable at short notice |
WEEE (2012/19/EU) Take-Back Obligation |
Ne |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Blei
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Ni na voljo |
|
|
|