DELTA i-system button, one change-over contact with separate N terminal with LED Rocker switch with window 10A 250V titanium white
Artikelnummer (Market Facing Number) |
5TD2361-3 |
Produktbeskrivning |
DELTA i-system button, one change-over contact with separate N terminal with LED Rocker switch with window 10A 250V titanium white
|
Produkt familj |
Ordering Data Overview |
Produktlivscykel (PLM) |
PM300:Aktiv product |
Prisgrupp / Prisgrupp |
1BW / 1BW |
Pris exkl. rabatt |
Visa priser
|
Kundpris |
Visa priser
|
Metallfaktor |
Ingen |
ECR - Export Control Regulations |
AL : N / ECCN : N |
Ledtid från fabrik |
4 Dag/Dagar |
Nettovikt (kg) |
0,074 Kg |
Förpackningsdimension |
157,00 x 257,00 x 87,00 |
Dimensionen på förpackningen anges i |
MM |
Mängdenhet |
1 Styck |
Förpackning: mängd |
1 |
EAN |
4001869476254 |
UPC |
Inte tillgänglig |
Commodity Code |
85365080 |
Katalog ID |
I2/ET-D1 |
Produktgrupp |
5575 |
Group Code |
P310 |
Ursprungsland |
Spanien |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 2012.10.01 |
Produktklass |
D: products made to order / customer's specifications, requiring engineering services, which cannot be re-used or utilized (design to customer) |
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Klassifikation
|
eClass |
12 |
27-14-40-44 |
eClass |
14 |
27-14-40-44 |
eClass |
6 |
27-14-40-44 |
eClass |
7.1 |
27-14-40-44 |
eClass |
8 |
27-14-40-44 |
eClass |
9 |
27-14-40-44 |
eClass |
9.1 |
27-14-40-44 |
ETIM |
7 |
EC000029 |
ETIM |
8 |
EC000029 |
ETIM |
9 |
EC000029 |
|
|
|
|