SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
Minimera
6AV6355-1DA00-0DC3
Product
Bild lika
WinCC OA - driver SAIA-S-Bus software update service. Allows the application of publicly available patches and upgrades. runtime: 12 months. Must be purchased with a corresponding product. Billing takes place annually in advance. automatic, chargeable extension by 1 year if not canceled 1 month prior to expiration. No hotline support included. - - email address for delivery is required.
Notes
Denna produkt är endast för nedladdning. Denna produkt är endast för nedladdning.
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 6AV6355-1DA00-0DC3
Produktbeskrivning WinCC OA - driver SAIA-S-Bus software update service. Allows the application of publicly available patches and upgrades. runtime: 12 months. Must be purchased with a corresponding product. Billing takes place annually in advance. automatic, chargeable extension by 1 year if not canceled 1 month prior to expiration. No hotline support included. - - email address for delivery is required.
Produkt familj WinCC Open Architecture Drivers
Produktlivscykel (PLM) PM300:Aktiv product
Notes
Denna produkt är endast för nedladdning. Denna produkt är endast för nedladdning.
Prisdata
Prisgrupp / Prisgrupp 294 / 294
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : N
Ledtid från fabrik 10 Dag/Dagar
Nettovikt (kg) 0,001 Kg
Dimensionen på förpackningen anges i Inte tillgänglig
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN Inte tillgänglig
UPC 195125176836
Commodity Code Inte tillgänglig
Katalog ID STETM
Produktgrupp X013
Group Code R142
Ursprungsland Österrike
Compliance with the substance restrictions according to RoHS directive Product is RoHS-compliant
Produktklass B: limited or only medium-term re-useability
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
 
Version Klassifikation
eClass 1200 27-24-25-02
eClass 1400 27-24-25-02
eClass 600 27-24-25-02
eClass 710 27-24-25-02
eClass 800 27-24-25-02
eClass 900 27-24-25-02
eClass 910 27-24-25-02
ETIM 700 EC001416
ETIM 800 EC001416
ETIM 900 EC001416
|
Beställ produkten
Mängd 1 Styck
;