SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6DL5424-0BX01-0AV8
Product
Bild lika
SIMATIC eaSie _________________ PCS 7 Skill ___________________ software update service within the framework of this contract, you will receive for one year all up-to-date software versions. The contract is extended automatically by 1 year if not canceled 3 months prior to expiration. period of delivery and service: 1 year from date of invoice requirement for conclusion: current version of the software. ******_download_product_******* email address required for delivery
Notes
Denna produkt är endast för nedladdning. Denna produkt är endast för nedladdning.
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 6DL5424-0BX01-0AV8
Produktbeskrivning SIMATIC eaSie _________________ PCS 7 Skill ___________________ software update service within the framework of this contract, you will receive for one year all up-to-date software versions. The contract is extended automatically by 1 year if not canceled 3 months prior to expiration. period of delivery and service: 1 year from date of invoice requirement for conclusion: current version of the software. ******_download_product_******* email address required for delivery
Produkt familj Digital assistant SIMATIC eaSie
Produktlivscykel (PLM) PM300:Aktiv product
Notes
Denna produkt är endast för nedladdning. Denna produkt är endast för nedladdning.
Prisdata
Prisgrupp / Prisgrupp 288 / 288
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : EAR99S
Ledtid från fabrik 1 Dag/Dagar
Nettovikt (kg) 0,001 Kg
Dimensionen på förpackningen anges i Inte tillgänglig
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN Inte tillgänglig
UPC Inte tillgänglig
Commodity Code Inte tillgänglig
Katalog ID STPCS7.A
Produktgrupp 4112
Group Code R116
Ursprungsland Tyskland
Compliance with the substance restrictions according to RoHS directive Product is RoHS-compliant
Produktklass A: problem-free, re-useable at short notice
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number Inte tillgänglig
Klassificering
 
Version Klassifikation
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Beställ produkten
Mängd 1 Styck
;