SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6DL8913-0AL10-0AB5
Product
Bild lika
SIMIT Simulation Platform V11.1 Software Engineering S floating license for 1 user engineering software without software, without documentation, class A, 2 languages (de, en), executable in Windows 10 (21H2), Windows 10 LTSC 2019, Windows Server 2016 / 2019, for more information, see SIMIT V11.1 Readme, reference hardware: PC/PG content: 1x certificate order only in connection with: 6DL8900-7XX00-0XB8-Z Y01 Y02
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 6DL8913-0AL10-0AB5
Produktbeskrivning SIMIT Simulation Platform V11.1 Software Engineering S floating license for 1 user engineering software without software, without documentation, class A, 2 languages (de, en), executable in Windows 10 (21H2), Windows 10 LTSC 2019, Windows Server 2016 / 2019, for more information, see SIMIT V11.1 Readme, reference hardware: PC/PG content: 1x certificate order only in connection with: 6DL8900-7XX00-0XB8-Z Y01 Y02
Produkt familj SIMIT Simulation Platform
Produktlivscykel (PLM) PM400:Ligger under utfasning
PLM Effective Date Produkten är under utfasning sedan: 2024.10.01
Prisdata
Prisgrupp / Prisgrupp 2AL / 2AL
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : N
Ledtid från fabrik 5 Dag/Dagar
Nettovikt (kg) 0,008 Kg
Dimensionen på förpackningen anges i Inte tillgänglig
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN Inte tillgänglig
UPC 195125511156
Commodity Code 49119900
Katalog ID ST79-SW
Produktgrupp X0JL
Group Code R340
Ursprungsland Tyskland
Compliance with the substance restrictions according to RoHS directive Product is RoHS-compliant
Produktklass A: problem-free, re-useable at short notice
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
 
Version Klassifikation
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
|
Beställ produkten
Mängd 1 Styck
Du kan även lägga till optioner på denna produkt.
;