SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES7517-3TQ10-0AB0
Product
SIMATIC S7-1500T, CPU 1517T-3 PN, central processing unit with 6 MB work memory for program and 50 MB for data, 1st interface: PROFINET IRT with 2-port switch, 2nd interface: PROFINET IRT, with 2-port switch, 3rd interface: PROFINET basic services 0.6 ns bit performance, SIMATIC Memory Card required
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Tilläggstjänster
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Utbildningar för denna produkt SITRAIN – Digital Industry Academy
Produkt
Artikelnummer (Market Facing Number) 6ES7517-3TQ10-0AB0
Produktbeskrivning SIMATIC S7-1500T, CPU 1517T-3 PN, central processing unit with 6 MB work memory for program and 50 MB for data, 1st interface: PROFINET IRT with 2-port switch, 2nd interface: PROFINET IRT, with 2-port switch, 3rd interface: PROFINET basic services 0.6 ns bit performance, SIMATIC Memory Card required
Produkt familj CPU 1517T-3 PN
Produktlivscykel (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp 214 / 214
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : EAR99H
Ledtid från fabrik 1 Dag/Dagar
Nettovikt (kg) 1,499 Kg
Förpackningsdimension 19,80 x 22,00 x 15,50
Dimensionen på förpackningen anges i CM
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN 4047623415725
UPC Inte tillgänglig
Commodity Code 85371091
Katalog ID ST73
Produktgrupp 4A7R
Group Code R251
Ursprungsland Tyskland
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 2025.01.24
Produktklass A: problem-free, re-useable at short notice
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
 
Version Klassifikation
eClass 12 27-24-22-07
eClass 14 27-24-22-07
eClass 6 27-24-22-07
eClass 7.1 27-24-22-07
eClass 8 27-24-22-07
eClass 9 27-24-22-07
eClass 9.1 27-24-22-07
ETIM 7 EC000236
ETIM 8 EC000236
ETIM 9 EC000236
|
Beställ produkten
Mängd 1 Styck
;