SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in

Produktkatalog
  • Produktkatalog
  • ETIM 7
  • ETIM 8
Minimera
6ES7822-1AC07-4YA5
Bild ej tillgänglig
SCE Trainer Package V17 for students for 365 days STEP 7 Professional, Safety, WinCC Advanced and Unified Engineering, RT and options, CFC, Test Suite, Multiuser, PLCSIM Advanced, Target, ODK; software on DVD or DL, class A, 20 trial licenses for 365 days license key on USB flash drive; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; executable in Windows 10, Windows Server 2016/2019; for configuring of SIMATIC S7-1500/1200/300/400/WinAC, SIMATIC Panels; for educational purposes only
Notes
Produkten har utgått. Efterföljare: 6ES7822-1AC23-4YA5
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 6ES7822-1AC07-4YA5
Produktbeskrivning SCE Trainer Package V17 for students for 365 days STEP 7 Professional, Safety, WinCC Advanced and Unified Engineering, RT and options, CFC, Test Suite, Multiuser, PLCSIM Advanced, Target, ODK; software on DVD or DL, class A, 20 trial licenses for 365 days license key on USB flash drive; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; executable in Windows 10, Windows Server 2016/2019; for configuring of SIMATIC S7-1500/1200/300/400/WinAC, SIMATIC Panels; for educational purposes only
Produkt familj Inte tillgänglig
Produktlivscykel (PLM) PM490:Start of final Year of support
PLM Effective Date Produkten är utgången sedan: 2023.01.13
Notes
Produkten har utgått. Efterföljare: 6ES7822-1AC23-4YA5
Information om efterföljare
Efterföljare 6ES7822-1AC23-4YA5
Ersättnings-beskrivning SCE Trainer Package V19 for students for 365 days STEP 7 Professional, Safety, WinCC Advanced and Unified Engineering, RT and Options, CFC, Test Suite, Multiuser, PLCSIM Advanced, Target, ODK; software on DVD or DL, class A, 20 trial licenses for 365 days license key on USB flash drive; 9 languages: de,en,zh included, fr,es,it,ru,ja,ko as download; for configuration of SIMATIC S7-1200/1500, SIMATIC S7-300/400/WinAC, SIMATIC Panels; ******************************* system requirements see www.siemens.com/compatool for educational purposes only
Prisdata
Prisgrupp / Prisgrupp 2SP / 2SP
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations ECCN : N / AL : N
Ledtid från fabrik 5 Dag/Dagar
Nettovikt (kg) 0,509 Kg
Dimensionen på förpackningen anges i Inte tillgänglig
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN 4047622944547
UPC 195125248663
Commodity Code 85234910
Katalog ID ST79-SW
Produktgrupp X07B
Group Code R132
Ursprungsland Tyskland
Compliance with the substance restrictions according to RoHS directive Product is RoHS-compliant
Produktklass A: problem-free, re-useable at short notice
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning Ja
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
  Inte tillgänglig
|
Beställ produkten
Mängd 1 Styck
;