SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GF3326-0HT01
Product
SIMATIC MV326 optical reader, Bluetooth handheld reader for 1D bar code and data matrix, ready-to-use set from read device, charging station, access point and USB cable 6' (0.9 m) for codes with medium to high contrast, reading range depending on code type and Size 20 mm to 375 mm Note: Inductive charging not compatible with MV325.
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Tilläggstjänster
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 6GF3326-0HT01
Produktbeskrivning SIMATIC MV326 optical reader, Bluetooth handheld reader for 1D bar code and data matrix, ready-to-use set from read device, charging station, access point and USB cable 6' (0.9 m) for codes with medium to high contrast, reading range depending on code type and Size 20 mm to 375 mm Note: Inductive charging not compatible with MV325.
Produkt familj SIMATIC MV326
Produktlivscykel (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp 573 / 573
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : EAR99H
Ledtid från fabrik 1 Dag/Dagar
Nettovikt (kg) 0,180 Kg
Förpackningsdimension 135,00 x 130,00 x 51,00
Dimensionen på förpackningen anges i MM
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN 4034106024666
UPC 195125306202
Commodity Code 84718000
Katalog ID ID10.V
Produktgrupp 9530
Group Code R322
Ursprungsland Malaisia
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 2021.02.12
Produktklass C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Klassificering
 
Version Klassifikation
eClass 12 27-28-01-03
eClass 14 27-28-01-03
eClass 6 27-28-01-03
eClass 7.1 27-28-01-03
eClass 8 27-28-01-03
eClass 9 27-28-01-03
eClass 9.1 27-28-01-03
ETIM 7 EC002999
ETIM 8 EC002999
ETIM 9 EC002999
|
Beställ produkten
Mängd 1 Styck
;