Trainer package SIMATIC MV540 Included in the package: SIMATIC MV540 H code reader for reading of 1D/2D codes Resolution 1280 x 1024 pixels; 25 mm lens E-focus; Built-in ring lamp red multi; Ethernet cable M12-90/M12-90 10m Power IO data cable; Lens protection glass modular IP67; Mounting plate; incl. MLFB: 6GF3540-0GE10, 6GF3440-8CA; 6GF35408EA030LL0; 6GF3540-8AC11, -8DA13; 6GF3500-8BA21; 6XV18708GN10; 6GF3400-1SL01, -0SL03; 6GK1901-1BB10-2AA0; licenses can be used approx. from M2019! ******************************* For educational purposes only
Notes
Artikelnummer (Market Facing Number) |
6GF3500-1TP02 |
Produktbeskrivning |
Trainer package SIMATIC MV540 Included in the package: SIMATIC MV540 H code reader for reading of 1D/2D codes Resolution 1280 x 1024 pixels; 25 mm lens E-focus; Built-in ring lamp red multi; Ethernet cable M12-90/M12-90 10m Power IO data cable; Lens protection glass modular IP67; Mounting plate; incl. MLFB: 6GF3540-0GE10, 6GF3440-8CA; 6GF35408EA030LL0; 6GF3540-8AC11, -8DA13; 6GF3500-8BA21; 6XV18708GN10; 6GF3400-1SL01, -0SL03; 6GK1901-1BB10-2AA0; licenses can be used approx. from M2019! ******************************* For educational purposes only
|
Produkt familj |
Inte tillgänglig |
Produktlivscykel (PLM) |
PM500:Discontinued Product Limited or End of PLM & Support |
PLM Effective Date |
Produkten finns inte sedan: 2021.12.01 |
Notes |
|
Efterföljare |
6GF3500-1TP03 |
Ersättnings-beskrivning |
Trainer package SIMATIC MV540 Included in the package: SIMATIC MV540 S code reader for reading of 1D/2D codes and object detection resolution 800 x 600 pixels; 25 mm lens E-focus; built-in ring lamp red multi; Ethernet cable 2x2 M12/RJ45 3 m, power IO data cable: lens protection glass modular Pat-Genius license; mounting plate; contains MLFB: 6GF3540-0CD10; 6GF3400-0SL03; 6GF3440-8CA; 6GF35408EA030LL0; 6GF3540-8AC11, 6GF3540-8DA13; 6GF3500-8BA21; 6GF3400-0SL03; 6XV1871-5TH30 ******************************* for educational purposes only |
Prisgrupp / Prisgrupp |
5TP / 5TP |
Pris exkl. rabatt |
Visa priser
|
Kundpris |
Visa priser
|
Metallfaktor |
Ingen |
ECR - Export Control Regulations |
ECCN : EAR99H / AL : N |
Ledtid från fabrik |
5 Dag/Dagar |
Nettovikt (kg) |
2,935 Kg |
Förpackningsdimension |
1,00 x 1,00 x 1,00 |
Dimensionen på förpackningen anges i |
MM |
Mängdenhet |
0 Styck |
Förpackning: mängd |
1 |
EAN |
Inte tillgänglig |
UPC |
804766905674 |
Commodity Code |
90314990 |
Katalog ID |
ID10-A |
Produktgrupp |
X03Q |
Group Code |
R322 |
Ursprungsland |
Tyskland |
Compliance with the substance restrictions according to RoHS directive |
Product is RoHS-compliant |
Produktklass |
A: problem-free, re-useable at short notice |
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning |
Ja |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Inte tillgänglig |
|
|
|