SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6GK8781-1DC02-0AK2
Product
Bild lika
SINEC NMS V3.0 Configuration XS 1Y. Expansion of network management software to include the functionality configuration for up to 100 IP devices. Subscription license, runtime 12 months with automatic extension. Delivery via OSD. Requirement: valid SINEC NMS Monitoring XS license. Siemens expressly recommends using only the current product versions.
Notes
Denna produkt är endast för nedladdning. Denna produkt är endast för nedladdning.
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Datablad som PDF Ladda ner
Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Produkt
Artikelnummer (Market Facing Number) 6GK8781-1DC02-0AK2
Produktbeskrivning SINEC NMS V3.0 Configuration XS 1Y. Expansion of network management software to include the functionality configuration for up to 100 IP devices. Subscription license, runtime 12 months with automatic extension. Delivery via OSD. Requirement: valid SINEC NMS Monitoring XS license. Siemens expressly recommends using only the current product versions.
Produkt familj SINEC NMS
Produktlivscykel (PLM) PM300:Aktiv product
Notes
Denna produkt är endast för nedladdning. Denna produkt är endast för nedladdning.
Prisdata
Prisgrupp / Prisgrupp 5S2 / 5S2
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : N
Ledtid från fabrik 1 Dag/Dagar
Nettovikt (kg) 0,001 Kg
Förpackningsdimension 1,00 x 1,00 x 1,00
Dimensionen på förpackningen anges i MM
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN Inte tillgänglig
UPC 195125442986
Commodity Code Inte tillgänglig
Katalog ID IK
Produktgrupp 4D90
Group Code R320
Ursprungsland Tyskland
Compliance with the substance restrictions according to RoHS directive Product is RoHS-compliant
Produktklass B: limited or only medium-term re-useability
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Klassificering
 
Version Klassifikation
eClass 12 19-21-07-09
eClass 14 19-21-07-09
eClass 6 19-21-07-09
eClass 7.1 19-21-07-09
eClass 8 19-21-07-09
eClass 9 19-21-07-09
eClass 9.1 19-21-07-09
ETIM 7 EC000501
ETIM 8 EC000501
ETIM 9 EC000501
|
Beställ produkten
Mängd 1 Styck
;