SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6RP0020-2AC32-5AA0
Product
Compact DC-DC Converter SINAMICS DCP 250 kW 250 A at 1000 V DC continuous duty range: 0 - 1200 V DC, bidirectional
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Tilläggstjänster
For this product we can offer services like Spare Part Delivey/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manualer, Certifikat, FAQs...) Ladda ner
Utbildningar för denna produkt SITRAIN – Digital Industry Academy
Produkt
Artikelnummer (Market Facing Number) 6RP0020-2AC32-5AA0
Produktbeskrivning Compact DC-DC Converter SINAMICS DCP 250 kW 250 A at 1000 V DC continuous duty range: 0 - 1200 V DC, bidirectional
Produkt familj Compact DC-DC Converters
Produktlivscykel (PLM) PM300:Aktiv product
Prisdata
Prisgrupp / Prisgrupp 3D3 / 3D3
Pris exkl. rabatt Visa priser
Kundpris Visa priser
Metallfaktor Ingen
Leverans information
ECR - Export Control Regulations AL : N / ECCN : EAR99
Ledtid från fabrik 20 Dag/Dagar
Nettovikt (kg) 118,000 Kg
Dimensionen på förpackningen anges i Inte tillgänglig
Mängdenhet 1 Styck
Förpackning: mängd 1
Ytterligare produktinformation
EAN Inte tillgänglig
UPC 195125342002
Commodity Code 85044090900
Katalog ID D21.1LD
Produktgrupp 3615
Group Code R220
Ursprungsland Kina
Compliance with the substance restrictions according to RoHS directive RoHS compliant since: 2016.01.31
Produktklass C: products manufactured / produced to order, which cannot be reused or re-utilized nor may they be returned against credit.
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning -
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

1,2-Benzenedicarboxylic acid, di-C7-11-branched and linear alkyl esters (DHNUP)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number 889e1ead-46b1-4fe3-9ef0-7fd694d92799
Klassificering
 
Version Klassifikation
eClass 12 27-02-33-01
eClass 14 27-02-33-01
eClass 6 27-02-33-01
eClass 7.1 27-02-33-01
eClass 8 27-02-33-01
eClass 9 27-02-33-01
eClass 9.1 27-02-33-01
|
Beställ produkten
Mängd 1 Styck
Du kan även lägga till optioner på denna produkt.
;