SINAMICS G120 SCE trainer package consisting of CU250S-2 PN Cu shield connection kit KIT4 PM240-2 FSA unfiltered 1/3 200-240 V; 4.2 A; 0.75 kW LO 1/3 200-240 V; 3.2 A; 0.55 kW HO Intelligent Operator Panel IOP-2 PC converter connection kit 2 SD card 512 MB with licenses for EPOS & Safety for educational purposes only
Artikelnummer (Market Facing Number) |
6SL3200-3AX00-0UL3 |
Produktbeskrivning |
SINAMICS G120 SCE trainer package consisting of CU250S-2 PN Cu shield connection kit KIT4 PM240-2 FSA unfiltered 1/3 200-240 V; 4.2 A; 0.75 kW LO 1/3 200-240 V; 3.2 A; 0.55 kW HO Intelligent Operator Panel IOP-2 PC converter connection kit 2 SD card 512 MB with licenses for EPOS & Safety for educational purposes only
|
Produkt familj |
Inte tillgänglig |
Produktlivscykel (PLM) |
PM300:Aktiv product |
Prisgrupp / Prisgrupp |
348 / 348 |
Pris exkl. rabatt |
Visa priser
|
Kundpris |
Visa priser
|
Metallfaktor |
Ingen |
ECR - Export Control Regulations |
ECCN : EAR99H / AL : N |
Ledtid från fabrik |
70 Dag/Dagar |
Nettovikt (kg) |
2,430 Kg |
Dimensionen på förpackningen anges i |
Inte tillgänglig |
Mängdenhet |
1 Styck |
Förpackning: mängd |
1 |
EAN |
4034106459277 |
UPC |
195125454217 |
Commodity Code |
85044085 |
Katalog ID |
D11.1SD |
Produktgrupp |
3501 |
Group Code |
R220 |
Ursprungsland |
Storbritanien |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 2006.07.01 |
Produktklass |
A: problem-free, re-useable at short notice |
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning |
Nej |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Inte tillgänglig |
|
|
|