Transformer differential protection (Duobias- M) E8 enclosure, 6 curr. trans., 2 ES/EDS curr. trans., 1 volt. trans. 9 BI / 6 BO, 16 LEDs Measuring inputs: 1/5A, 40 to 160V, 50/60Hz Auxiliary voltage 24 - 250V DC / 100- 230V AC Threshold binary input: 19V DC USB interface at front, RS485 interface at rear, + opt. Ethernet Duplex Protocol: IEC 60870-5-103 and Modbus RTU and DNP3.0 (adjustable) and IEC 61850 Protective function: Standard version + Option B
Notes
Efterträdare: Substitute solution with 7SR54
Artikelnummer (Market Facing Number) |
7SR2422-2MA87-0BA0 |
Produktbeskrivning |
Transformer differential protection (Duobias- M) E8 enclosure, 6 curr. trans., 2 ES/EDS curr. trans., 1 volt. trans. 9 BI / 6 BO, 16 LEDs Measuring inputs: 1/5A, 40 to 160V, 50/60Hz Auxiliary voltage 24 - 250V DC / 100- 230V AC Threshold binary input: 19V DC USB interface at front, RS485 interface at rear, + opt. Ethernet Duplex Protocol: IEC 60870-5-103 and Modbus RTU and DNP3.0 (adjustable) and IEC 61850 Protective function: Standard version + Option B
|
Produkt familj |
Reyrolle 7SR242 Duobias - 8xI 1xV, 2 winding transformer |
Produktlivscykel (PLM) |
PM400:Ligger under utfasning |
PLM Effective Date |
Produkten är under utfasning sedan: 2023.12.31 |
Notes |
Efterträdare: Substitute solution with 7SR54
|
Prisgrupp / Prisgrupp |
B20 / B20 |
Pris exkl. rabatt |
Visa priser
|
Kundpris |
Visa priser
|
Metallfaktor |
Ingen |
ECR - Export Control Regulations |
AL : N / ECCN : N |
Ledtid från fabrik |
20 Dag/Dagar |
Nettovikt (kg) |
7,100 Kg |
Dimensionen på förpackningen anges i |
Inte tillgänglig |
Mängdenhet |
1 Styck |
Förpackning: mängd |
1 |
EAN |
4025515641032 |
UPC |
Inte tillgänglig |
Commodity Code |
85364900 |
Katalog ID |
PTD/EA |
Produktgrupp |
1341 |
Group Code |
U321 |
Ursprungsland |
Indien |
Compliance with the substance restrictions according to RoHS directive |
RoHS compliant since: 2010.10.15 |
Produktklass |
B: limited or only medium-term re-useability |
Förpliktelse kategori för att tillbaka elektronisk utrustning efter användning |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
|
Version
|
Klassifikation
|
UNSPSC |
15 |
32-15-17-05 |
|
|
|
|